JAJSC32E September 2012 – June 2019 DP83848-EP
PRODUCTION DATA.
PARAMETER | DESCRIPTION | NOTES | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
T2.3.1 | MDC to MDIO (output) delay time | 0 | 30 | ns | ||
T2.3.2 | MDIO (input) to MDC setup time | 10 | ns | |||
T2.3.3 | MDIO (input) to MDC hold time | 10 | ns | |||
T2.3.4 | MDC frequency | 2.5 | 25 | MHz |