JAJSC32E September 2012 – June 2019 DP83848-EP
PRODUCTION DATA.
The DP83848-EP incorporates a 10-Mb serial network interface (SNI) which allows a simple serial data interface for 10-Mb only devices. This is also referred to as a 7-wire interface. While there is no defined standard for this interface, it is based on early 10-Mb physical layer devices. Data is clocked serially at
10 MHz using separate transmit and receive paths. The following pins are used in SNI mode: