JAJSC33H February 2015 – June 2024 DP83867CR , DP83867IR
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
BIT | BIT NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
15:13 | RESERVED | 0, RO | RESERVED |
12:8 | CLK_O_SEL | 0 1100, RW | Clock Output Select: 01101 - 11111: RESERVED 01100: Reference clock (synchronous to XI input clock) 01011: Channel D transmit clock 01010: Channel C transmit clock 01001: Channel B transmit clock 01000: Channel A transmit clock 00111: Channel D receive clock divided by 5 00110: Channel C receive clock divided by 5 00101: Channel B receive clock divided by 5 00100: Channel A receive clock divided by 5 00011: Channel D receive clock 00010: Channel C receive clock 00001: Channel B receive clock 00000: Channel A receive clock |
7 | RESERVED | 0, RO | RESERVED |
6 | CLK_O_DISABLE | PAP: Strap, RW RGZ: 0,RW | Clock Output Disable: 1 = Disable clock output on CLK_OUT pin. 0 = Enable clock output on CLK_OUT pin. |
5 | RESERVED | 0, RO | RESERVED |
4:0 | IO_IMPEDANCE_CTRL | TRIM, RW | Impedance Control for MAC I/Os: Output impedance approximate range from 35-70Ω in 32 steps. Lowest being 11111 and highest being 00000. Range and Step size will vary with process. Default is set to 50Ω by trim. But the default register value can vary by process. Non default values of MAC I/O impedance can be used based on trace impedance. Mismatch between device and trace impedance can cause voltage overshoot and undershoot. |