JAJSD08D October 2015 – November 2022 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
3.3-V VDDIO | ||||||
VOH | High level output voltage | IOH = –4 mA | 2 | V | ||
VOL | Low level output voltage | IOL = 4 mA | 0.6 | V | ||
VIH | High level input voltage | 1.7 | V | |||
VIL | Low level input voltage | 0.7 | V | |||
2.5-V VVDDIO | ||||||
VOH | High level output voltage | IOH = –4 mA | VDDIO × 0.8 | V | ||
VOL | Low level output voltage | IOL = 4 mA | 0.6 | V | ||
VIH | High level input voltage | 1.7 | V | |||
VIL | Low level input voltage | 0.7 | V | |||
1.8-V VDDIO | ||||||
VOH | High level output voltage | IOH = –1 mA | VDDIO – 0.2 | V | ||
VOL | Low level output voltage | IOL = 1 mA | 0.2 | V | ||
VIH | High level input voltage | 0.7 × VDDIO | V | |||
VIL | Low level input voltage | 0.2 × VDDIO | V | |||
XI INPUT VOLTAGE | ||||||
VOSC | Input voltage for 25 MHz Oscillator | 1.5 | 1.9 | Vpp | ||
VIH | High level input voltage | 1.4 | V | |||
VIL | Low level input voltage | 0.45 | V | |||
DC CHARACTERISTICS | ||||||
IIH | Input high current | VIN = VDD, TA = –40°C to +85°C | -10 | 10 | µA | |
VIN = VDD, TA = 85°C to +105°C | -20 | 20 | µA | |||
IIL | Input low current | VIN = GND, TA = –40°C to +85°C | -10 | 10 | µA | |
VIN = GND, TA = 85°C to +105°C | -20 | 20 | µA | |||
IOZ | TRI-STATE output current | VOUT = VDD, VOUT = GND, TA = –40°C to +85°C | -10 | 10 | µA | |
VOUT = VDD, VOUT = GND, TA = 85°C to +105°C | -20 | 20 | µA | |||
CIN | Input capacitance | See (3) | 5 | pF | ||
PMD OUTPUTS | ||||||
VOD-10 | MDI | ERGZ/ISRGZ | 1.54 | 1.75 | 1.96 | V Peak Differential |
CSRGZ | 1.75 | |||||
VOD-100 | MDI | ERGZ/ISRGZ | 0.95 | 1 | 1.05 | V Peak Differential |
CSRGZ | 1 | |||||
VOD-1000 | MDI | ERGZ/ISRGZ | 0.67 | 0.745 | 0.82 | V Peak Differential |
CSRGZ | 0.745 | |||||
POWER CONSUMPTION | ||||||
P1000 | RGMII power consumption(1)(2)(4) | 2 supplies | 495 | mW | ||
Optional 3rd supply | 457 | |||||
IDD25 | Supply current | 2 supplies | 137 | mA | ||
IDD10 | 108 | mA | ||||
IDDIO (1.8 V) | 24 | mA | ||||
IDD25 | Supply current | Optional 3rd supply | 86 | mA | ||
IDD10 | 108 | mA | ||||
IDD18 | 50 | mA | ||||
IDDIO (1.8 V) | 24 | mA |