JAJSD08F October 2015 – January 2025 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
When the DP83867 is operating in 1000Mb master mode, variation of the RX_SFD pulse can be estimated using the Skew FIFO Status register (register address 0x0055) bit[7:4]. The value read from the Skew FIFO Status register bit[7:4] must be multiplied by 8ns to estimate the RX_SFD variation added to the baseline latency.
Example: While operating in master 1000Mb mode, a
value of 0x2 is read from the Skew FIFO register bit[7:4].
2 ×
8ns = 16ns is subtracted from the TX_SFD to RX_SFD measurement to determine the baseline
latency.