JAJSD08D October 2015 – November 2022 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
When operating in 10BASE-Te or 100Base-T mode, signals can be looped back at the RJ-45 connector by wiring the transmit pins to the receive pins. Due to the nature of the signaling in 1000Base-T mode, this type of external loopback is not supported. Analog loopback provides a way to loop data back in the analog circuitry when operating in 1000Base-T mode. For proper operation in Analog Loopback mode, attach 100-Ω terminations to the RJ45 connector.