JAJSD08F October 2015 – January 2025 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
BIT | BIT NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
15:8 | RESERVED | 0x04 | RESERVED |
7:5 | TM_CH_SEL | 0x0 | Test mode Channel Select. |
If bit 7 is set then Test mode is driven on all 4 channels. If bit 7 is cleared then test modes are driven according to bits 6:5 as follows: | |||
00: Channel A | |||
01: Channel B | |||
10: Channel C | |||
11: Channel D | |||
4:0 | RESERVED | 0x00 | RESERVED |