JAJSF32A November 2017 – March 2018 DP83TC811R-Q1
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | |||||||
RW-0 | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Fine Gain Control - MDI | |||||||
RW-1010 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:4 | Reserved | RW | 0 | Reserved |
3:0 | Fine Gain Control - MDI | RW | 1010 | Line Driver Differential Swing Control:
0000 = - 16% change in gain 0001 = - 14% change in gain 0010 = - 12% change in gain 0011 = - 10% change in gain 0100 = - 8% change in gain 0101 = - 6% change in gain 0110 = - 4% change in gain 0111 = - 2% change in gain 1000 = No change in gain 1001 = + 2% change in gain 1010 = + 4% change in gain 1011 = + 6% change in gain 1100 = + 8% change in gain 1101 = + 10% change in gain 1110 = + 12% change in gain 1111 = + 14% change in gain |