JAJSF32A November 2017 – March 2018 DP83TC811R-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
XI pin, WAKE pin and EN pin | ||||||
VIH | High Level Input Voltage | 1.3 | V | |||
VIL | High Level Input Voltage | 0.5 | V | |||
3.3V VDDIO(1) | ||||||
VOH | High Level Output Voltage | IOH = -2mA VDDIO = 3.3 V +/- 10% | 2.4 | V | ||
VOL | Low Level Output Voltage | IOL = 2mA VDDIO = 3.3 V +/- 10% | 0.4 | V | ||
VIH | High Level Input Voltage | VDDIO = 3.3 V +/- 10% | 2 | V | ||
VIL | Low Level Input Voltage | VDDIO = 3.3 V +/- 10% | 0.8 | V | ||
2.5V VDDIO(1) | ||||||
VOH | High Level Output Voltage | IOH = -2mA VDDIO = 2.5 V +/- 10% | 2 | V | ||
VOL | Low Level Output Voltage | IOL = 2mA VDDIO = 2.5 V +/- 10% | 0.4 | V | ||
VIH | High Level Input Voltage | VDDIO = 2.5 V +/- 10% | 1.7 | V | ||
VIL | Low Level Input Voltage | VDDIO = 2.5 V +/- 10% | 0.7 | V | ||
1.8V VDDIO(1) | ||||||
VOH | High Level Output Voltage | IOH = -2mA VDDIO = 1.8 V +/- 10% | VDDIO –0.45 | V | ||
VOL | Low Level Output Voltage | IOL = 2mA VDDIO = 1.8 V +/- 10% | 0.45 | V | ||
VIH | High Level Input Voltage | VDDIO = 1.8 V +/- 10% | 0.65 * VDDIO | V | ||
VIL | Low Level Input Voltage | VDDIO = 1.8 V +/- 10% | 0.35 * VDDIO | V | ||
DC CHARACTERISTICS | ||||||
IIH | Input High Current | VIN = VDDIO | -30 | 30 | µA | |
IIL | Input Low Current | VIN = GND | -30 | 30 | µA | |
IOZ | TRI-STATE Output Current(2) | VOUT = VDDIO, VOUT = GND | -75 | 75 | µA | |
CIN | Input Capacitance | Input pins | 5 | pF | ||
XI | 1 | pF | ||||
COUT | Output Capacitance | Output pins | 5 | pF | ||
XO | 1 | pF | ||||
Rpull-up | Integrated Pull-Up Resistance | RESET, INT, TCK, TMS and TDI | 6.5 | 9 | 12.5 | kΩ |
Rpull-down | Integrated Pull-Down Resistance | RX_D[3:0], RX_ER, RX_DV, TX_EN, TX_D[3:0], TX_ER, LED_0 and LED_1 | 6.75 | 9 | 11.25 | kΩ |
WAKE and EN | 500 | kΩ | ||||
Rseries | Integrated MAC Series Termination Resistor | RX_D[3:0], RX_ER, RX_DV and RX_CLK | 50 | Ω | ||
CURRENT CONSUMPTION | ||||||
IDDIO-1V8-ACT | IO Supply Current, 1.8V operation, Active/Normal Mode | MII | 18 | 22 | mA | |
RMII | 6 | 12 | ||||
RGMII | 10 | 13 | ||||
IDDIO-1V8-STBY | IO Supply Current, 1.8V operation, Standby | MII | 13 | 17 | mA | |
RMII | 3 | 10 | ||||
RGMII | 8 | 10 | ||||
IDDIO-1V8-RST | IO Supply Current, 1.8V operation, Reset | All Interfaces | 6 | 10 | mA | |
IDDIO-1V8-SLP | IO Supply Current, 1.8V operation, Sleep | All Interfaces | 8 | 90 | µA | |
IDDIO-1V8-DIS | IO Supply Current, 1.8V operation, Disable | All Interfaces | 8 | 85 | µA | |
IDDIO-2V5-ACT | IO Supply Current, 2.5V operation, Active/Normal Mode | MII | 24 | 28 | mA | |
RMII | 14 | 24 | ||||
RGMII | 12 | 17 | ||||
IDDIO-2V5-STBY | IO Supply Current, 2.5V operation, Standby | MII | 18 | 22 | mA | |
RMII | 11 | 21 | ||||
RGMII | 10 | 13 | ||||
IDDIO-2V5-RST | IO Supply Current, 2.5V operation, Reset | All Interfaces | 8 | 18 | mA | |
IDDIO-2V5-SLP | IO Supply Current, 2.5V operation, Sleep | All Interfaces | 11 | 95 | µA | |
IDDIO-2V5-DIS | IO Supply Current, 2.5V operation, Disable | All Interfaces | 11 | 93 | µA | |
IDDIO-3V3-ACT | IO Supply Current, 3.3V operation, Active/Normal Mode | MII | 31 | 37 | mA | |
RMII | 22 | 36 | ||||
RGMII | 16 | 21 | ||||
IDDIO-3V3-STBY | IO Supply Current, 3.3V operation, Standby | MII | 24 | 29 | mA | |
RMII | 19 | 33 | ||||
RGMII | 13 | 17 | ||||
IDDIO-3V3-RST | IO Supply Current, 3.3V operation, Reset | All Interfaces | 15 | 30 | mA | |
IDDIO-3V3-SLP | IO Supply Current, 3.3V operation, Sleep | All Interfaces | 14 | 100 | µA | |
IDDIO-3V3-DIS | IO Supply Current, 3.3V operation, Disable | All Interfaces | 14 | 100 | µA | |
IDDA-ACT | Core Supply Current; MII, RMII, RGMII | Active/Normal Mode | 65 | 110 | mA | |
IDDA-STBY | Standby | 20 | 55 | mA | ||
IDDA-RST | Core Supply Current; All Interfaces | Reset | 13 | 44 | mA | |
IDDA-SLP | Sleep | 51 | 186 | µA | ||
IDDA-DIS | Disable | 51 | 185 | µA | ||
MDI CHARACTERISTICS | ||||||
VOD-MDI | Output Differential Voltage | 2.2 | V | |||
Rmdi_diff | Integrated Differential MDI Termination | TRD_P and TRD_M | 100 | Ω | ||
BOOTSTRAP DC CHARACTERISTICS | ||||||
Vbs_1 | Bootstrap Threshold | Mode 1 | 0 | 0 | 0.08 x VDDIO | V |
Vbs_2 | Mode 2 | 0.148 x VDDIO | 0.165 x VDDIO | 0.181 x VDDIO | V | |
Vbs_3 | Mode 3 | 0.235 x VDDIO | 0.252 x VDDIO | 0.277 x VDDIO | V | |
Vbs_4 | Mode 4 | 0.694 x VDDIO | VDDIO | VDDIO | V |