JAJSF32A November 2017 – March 2018 DP83TC811R-Q1
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | Master / Slave | Reserved | |||||
RO-1 | RW/Strap | RO-0 | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | |||||||
RO-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15 | Reserved | RO | 1 | Reserved |
14 | 100BASE-T1 Master / 100BASE-T1 Slave Configuration | RW | Strap | 100BASE-T1 Master / 100BASE-T1 Slave Configuration:
1 = PHY configured as a 100BASE-T1 Master 0 = PHY configured as a 100BASE-T1 Slave |
13:0 | Reserved | RO | 0 | Reserved |