JAJSK47D August 2020 – December 2023 DP83TD510E
PRODUCTION DATA
Far-End (Reverse) loopback is a special test mode to allow PHY testing with a link partner. In this mode, data that is received from the link partner passes through the PHY’s receiver, is looped back at the MAC interface and then transmitted back to the link partner. While in Reverse Loopback mode, all data signals that come from the MAC are ignored.
Please refer to DP83TD510 Cable diagnostics App note SNLA364 for detailed procedure.