JAJSK47D August 2020 – December 2023 DP83TD510E
PRODUCTION DATA
The use of a 25-MHz, parallel resonant, 20-pF load crystal is recommended if operating with a crystal. A typical connection diagram is shown below for a crystal resonator circuit. The load capacitor values will vary with the crystal vendors; check with the vendor for the recommended loads.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Frequency | 25 | MHz | |||
Frequency Tolerance | Including all parameters (Temperature, aging etc) | -50 | 50 | ppm | |
Load Capacitance | 15 | 30 | pF | ||
ESR | 50 | 150 | Ohm |