JAJSK47D August 2020 – December 2023 DP83TD510E
PRODUCTION DATA
The DP83TD510E provides an option to enable repeater mode functionality to extend the cable reach. Two DP83TD510E can be connected in back to back mode without any external configuration. A hardware strap is provided to configure the CRS_DV pin of RMII interface to RX_DV pin for back to back operation. Refer to RMII Repeater Mode for the RMII pin connection to enable repeater mode on the DP83TD510E, and Table 7-9 for the RX_DV strap setting. DP83TD510E RGMII MAC mode can also be used for Repeater Mode. With RGMII MAC, the MAC interface clock runs at 2.5 MHz and will dissipiate less power and offer improved signal integrity.