JAJSK47D August 2020 – December 2023 DP83TD510E
PRODUCTION DATA
The DP83TD510E is capable of operating from Single Supply 3V3. It supports single supply operations from 1V8 for Short Reach ( 1v p2p) mode. It also supports Dual Supply Operations for Lowest Power Dissipation. It also supports VDDIO to work at 3.3-V, 2.5-V or 1.8-V supply voltages PHY has capability to detect the power supply levels automatically for both AVDD and VDDIO..
Single Power Supply Operations : Analog supply shall be powered by 3.3 V or 1.8 V. AVDD of 3V3 can support both Long Reach ( 2.4-v p2p) and Short Reach( 1-v p2p).
Please note with AVDD 1.8 V, only Short Cable mode of 1-V p2p will be supported.
Appropriate straps shall be configured to ensure Auto Negotiation transmits the correct capabilities of the PHY.
The recommended power supply de-coupling network is shown below:
For Dual Supply Operations, digital voltage rail of 1.0 V externally shall be supplied seperately. This help reduce the power consumption further of the DP83TD510E. See below connections for Dual Power Supply.