JAJSK47D August 2020 – December 2023 DP83TD510E
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Supply voltage | DVDD 1.0 | -0.3 | 1.4 | V |
VDDA 1.8 | -0.3 | 4 | V | |
VDDA 3.3 | -0.3 | 4 | V | |
VDDIO (3.3) | -0.3 | 4 | V | |
VDDIO (2.5) | -0.3 | 3 | V | |
VDDIO (1.8) | -0.3 | 2.1 | V | |
Pins | MDI (Tx+, Tx-, Rx+, Rx-) | -0.3 | 4 | V |
Pins | TX_D[0:3],RX_D[0:3], TX_CLK, RX_CLK, TX_EN, RX_DV, RX_ER, MDIO, MDC, LED0, LED1, LED2 | -0.3 | VDDIO + 0.3 | V |
Pins | INT/PWDN, RESET | -0.3 | VDDIO + 0.3 | V |
Pins | XI Oscillator Input | -0.3 | VDDIO+0.3 | V |