JAJSK47D August 2020 – December 2023 DP83TD510E
PRODUCTION DATA
Parameter | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
DVDD 1.0 | Digital Supply | 0.90 | 1.0 | 1.1 | V |
VDDA 1.8 | Analog Supply | 1.62 | 1.8 | 1.98 | V |
VDDA 3.3 | Analog Supply | 3.0 | 3.3 | 3.6 | V |
VDDIO | Digital Supply Voltage, 1.8V operation | 1.62 | 1.8 | 1.98 | V |
Digital Supply Voltage, 2.5V operation | 2.25 | 2.5 | 2.75 | ||
Digital Supply Voltage, 3.3V operation | 3.0 | 3.3 | 3.6 | ||
TA | Operating Ambient Temperature | -40 | 105 | ℃ |