JAJSK47D August 2020 – December 2023 DP83TD510E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IEEE Tx CONFORMANCE (10BaseT1L External Terminations) | ||||||
1V p2p | Vod : Output Differential Voltage | 0.85 | 1.0 | 1.05 | V | |
2.4V p2p | Vod : Output Differential Voltage | 2.04 | 2.4 | 2.56 | V | |
POWER CONSUMPTION (Dual Analog Supply, 1V p2p mode) | ||||||
DVDD1.0 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
3.5 | 7.5 | mA | ||
AVDD1.8 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
16 | 21.5 | mA | ||
DVDD1.0 | Reset | 6 | mA | |||
AVDD1.8 | Reset | 5 | mA | |||
DVDD1.0 | IEEE Power Down | 5 | mA | |||
AVDD1.8 | IEEE Power Down | 5 | mA | |||
POWER CONSUMPTION (Dual Analog Supply, 2.4V p2p mode) | ||||||
DVDD1.0 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
3.5 | 7 | mA | ||
AVDD3.3 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
22 | 32 | mA | ||
AVDD3.3 | Reset | 5 | mA | |||
POWER CONSUMPTION Single Analog Supply, 1v p2p, 200 meters) | ||||||
Temp: -40 to 105C | AVDD3.3 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
19 | 26 | mA | |
Temp: -40 to 105C | AVDD1.8 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
19 | 26.5 | mA | |
POWER CONSUMPTION Single Analog Supply, 2.4 Vp2p, 1000 meters) | ||||||
Temp: -40 to 105C | AVDD3.3 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
26 | 38 | mA | |
Power Consumption VDDIO (MII Interface) | ||||||
VDDIO1.8 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
2.75 | 4 | mA | ||
VDDIO2.5 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
4 | 5 | mA | ||
VDDIO3.3 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
5 | 7 | mA | ||
Power Consumption VDDIO (RMII Master Interface) | ||||||
VDDIO1.8 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
9.5 | 12 | mA | ||
VDDIO2.5 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
12.5 | 17 | mA | ||
VDDIO3.3 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
16.5 | 22 | mA | ||
Power Consumption VDDIO (RMII Slave Interface) | ||||||
VDDIO1.8 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
3 | 4 | mA | ||
VDDIO2.5 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
4 | 5 | mA | ||
VDDIO3.3 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
5.5 | 7 | mA | ||
Power Consumption VDDIO ( RMII Master 5 MHz) | ||||||
VDDIO1.8 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
3.5 | 4.5 | mA | ||
VDDIO2.5 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
4.5 | 5 | mA | ||
VDDIO3.3 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
6 | 8 | mA | ||
Power Consumption VDDIO (RGMII Interface) | ||||||
VDDIO1.8 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
3 | 4 | mA | ||
VDDIO2.5 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
4 | 5.5 | mA | ||
VDDIO3.3 | Typ : 100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Temp: 25C Max :100% Traffic, Random Size : 64 to 1512 Bytes, Random Content, Across Process, Voltage and Temperature range |
5.5 | 7.5 | mA | ||
POWER CONSUMPTION Low power modes | ||||||
Temp: -40 to 105C | VDDIO1.8 | Reset | 3 | mA | ||
VDDIO2.5 | Reset | 5 | mA | |||
VDDIO3.3 | Reset | 7 | mA | |||
Temp: -40 to 105C | VDDIO1.8 | IEEE PowerDown | 3 | mA | ||
VDDIO2.5 | IEEE PowerDown | 4 | mA | |||
VDDIO3.3 | IEEE PowerDown | 5 | mA | |||
BOOTSTRAP DC CHARACTERISTICS (2 Level) | ||||||
VIH_3v3 | High Level Bootstrap Threshold : 3V3 | 1.3 | V | |||
VIL_3v3 | Low Level Bootstrap Threshold : 3V3 | 0.6 | V | |||
VIH_2v5 | High Level Bootstrap Threshold: 2V5 | 1.3 | V | |||
VIL_2v5 | Low Level Bootstrap Threshold : 2V5 | 0.6 | V | |||
VIH_1v8 | High Level Bootstrap Threshold:1V8 | 1.3 | V | |||
VIL_1v8 | Low Level Bootstrap Threshold :1V8 | 0.6 | V | |||
IO CHARACTERISTICS | ||||||
VIH | High Level Input Voltage | VDDIO = 3.3V ±10% | 2 | V | ||
VIL | Low Level Input Voltage | VDDIO = 3.3V ±10% | 0.8 | V | ||
VOH | High Level Output Voltage | IOH = -2mA, VDDIO = 3.3V ±10% | 2.4 | V | ||
VOL | Low Level Output Voltage | IOL = 2mA, VDDIO = 3.3V ±10% | 0.4 | V | ||
VIH | High Level Input Voltage | VDDIO = 2.5V ±10% | 1.7 | V | ||
VIL | Low Level Input Voltage | VDDIO = 2.5V ±10% | 0.7 | V | ||
VOH | High Level Output Voltage | IOH = -2mA, VDDIO = 2.5V ±10% | 2 | V | ||
VOL | Low Level Output Voltage | IOL = 2mA, VDDIO = 2.5V ±10% | 0.4 | V | ||
VIH | High Level Input Voltage | VDDIO = 1.8V ±10% | 0.65*VDDIO | V | ||
VIL | Low Level Input Voltage | VDDIO = 1.8V ±10% | 0.35*VDDIO | V | ||
VOH | High Level Output Voltage | IOH = -2mA, VDDIO = 1.8V ±10% | VDDIO-0.45 | V | ||
VOL | Low Level Output Voltage | IOL = 2mA, VDDIO = 1.8V ±10% | 0.45 | V | ||
IIH | Input High Current | TA = -40℃ to 105℃, VIN=VDDIO | -15 | 15 | µA | |
IIL | Input Low Current | TA = -40℃ to 105℃, VIN=GND | -10 | 10 | µA | |
Rpulldn | Internal Pull Down Resistor | 9 | 11.5 | kΩ | ||
Rpullup | Internal Pull Up Resistor | 9 | 11.5 | kΩ | ||
XI VIH | High Level Input Voltage | 1.2 | V | |||
XI VIL | Low Level Input Voltage | 0.6 | V | |||
CIN | Input Capacitance XI | 1 | pF | |||
CIN | Input Capacitance INPUT PINS (TX_D[3:0], TX_EN, TX_CLK, MDC) | 5 | pF | |||
COUT | Output Capacitance XO | 1 | pF | |||
COUT | Output Capacitance OUTPUT PINS | 5 | pF | |||
Rseries | Integrated MAC Series Termination Resistor | RX_D[3:0], RX_ER, RX_DV, RX_CLK | 50 | Ω | ||
LED drive strength | 8 | mA | ||||
GPIO Driver Strength | 8 | mA |