JAJSK47D August 2020 – December 2023 DP83TD510E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER-UP TIMING (Single and Dual supply mode) | ||||||
T1 | Supply ramp delay offset: For all supplies (DVDD, VDDA, VDDIO) | First Supply ramp to last supply ramp | 200 | ms | ||
T2 | Last Supply powerup to RESET Complete and SMI ready: Post power-up stabilization time prior to MDC preamble for register access | 60 | ms | |||
T4 | Supply ramp rate: For all supplies (DVDD, VDDA, VDDIO) | (20% to 80%) | 0.2 | 40 | ms | |
Powerup to Strap latchin: Hardware configuration pins transition to output drivers | 60 | ms | ||||
Pedestal Voltage on DVDD, VDDA, VDDIO before Power Ramp | 0.3 | V | ||||
RESET TIMING | ||||||
T1 | RESET PULSE Width: Miminum Reset pulse width to be able to reset | 10 | us | |||
T2 | Reset to SMI ready: Post reset stabilization time prior to MDC preamble for register access | 30 | us | |||
Reset to Strap latchin: Hardware configuration pins transition to output drivers | 1050 | ns | ||||
Reset to 10Base-T1L Auto Neg Signalling | 9000 | us | ||||
Reset to RMII Master clock | 35 | us | ||||
MII 10M Timings | ||||||
T1 | TX_CLK High / Low Time | 190 | 200 | 210 | ns | |
T2 | TX_D[3:0], TX_ER, TX_EN Setup to TX_CLK | 25 | ns | |||
T3 | TX_D[3:0], TX_ER, TX_EN Hold from TX_CLK | 0 | ns | |||
T1 | RX_CLK High / Low Time | 160 | 200 | 240 | ns | |
T2 | RX_D[3:0], RX_ER, RX_DV Delay from RX_CLK rising | 100 | 300 | ns | ||
RGMII OUTPUT TIMING (10M) | ||||||
TskewT | Data to Clock Output Skew (Non-Delay Mode) | 5 pF Load | -2 | 2 | ns | |
TskewT (delay) | Data to Clock Output Skew (Integrated Delay Mode) | 5 pF Load | 40 | ns | ||
Tcyc | Clock Cycle Duration | -360 | 400 | 440 | ns | |
Duty Cycle | 45 | 50 | 55 | % | ||
Rise / Fall Time ( 20% to 80%) | 3 | ns | ||||
RGMII INPUT TIMING (10M) | ||||||
TskewR | TX data to clock input skew (Integrated Delay Mode) | -4 | 4 | ns | ||
TsetupR | TX data to clock input setup (Non-Delay Mode) | 40 | ns | |||
TholdR | TX clock to data input hold (Non-Delay Mode) | 40 | ns | |||
RMII MASTER TIMING | ||||||
T1 | RMII Master Clock Period | 20 | ns | |||
RMII Master Clock Duty Cycle | 35 | 65 | % | |||
T2 | TX_D[1:0], TX_ER, TX_EN Setup to RMII Master Clock | 25 pF Load | 4 | ns | ||
T3 | TX_D[1:0], TX_ER, TX_EN Hold from RMII Master Clock | 25 pF Load | 2 | ns | ||
T4 | RX_D[1:0], RX_ER, CRS_DV Delay from RMII Master Clock rising edge | 25 pF Load | 4 | 10 | 14 | ns |
RMII SLAVE TIMING | ||||||
T1 | Input Reference Clock Period | 20 | ns | |||
Reference Clock Duty Cycle | 35 | 65 | % | |||
T2 | TX_D[1:0], TX_ER, TX_EN Setup to XI Clock rising | 4 | ns | |||
T3 | TX_D[1:0], TX_ER, TX_EN Hold from XI Clock rising | 2 | ns | |||
T4 | RX_D[1:0], RX_ER, CRS_DV Delay from XI Clock rising | 4 | 14 | ns | ||
RMII Master Timing ( 5 MHz) | ||||||
Frequency | 5 | MHz | ||||
Duty Cycle | 40 | 60 | % | |||
T2 | TX_D[3:0], TX_ER, TX_EN setup to Master Clock | 10 | ns | |||
T3 | TX_D[3:0], TX_ER, TX_EN hold from Master Clock | 10 | ns | |||
T4 | RX_D[3:0], RX_ER, RX_DV Delay from 5 MHz Clock | 50 | 100 | 150 | ns | |
SMI TIMING | ||||||
T1 | MDC to MDIO (Output) Delay Time | 0 | 10 | ns | ||
T2 | MDIO (Input) to MDC Setup Time | 10 | ns | |||
T3 | MDIO (Input) to MDC Hold Time | 10 | ns | |||
T4 | MDC Frequency | 1 | 1.75 | MHz | ||
OUTPUT CLOCK TIMING (25MHz clockout) | ||||||
Frequency (PPM) | -100 | 100 | - | |||
Duty Cycle | 40 | 60 | % | |||
Rise Time | 5000 | ps | ||||
Fall Time | 5000 | ps | ||||
Jitter (RMS - long term) | 40 | ps | ||||
Frequency | 25 | MHz | ||||
RefCLK to clock out delay | 3000 | ps | ||||
Output Clock 50 MHz timing | ||||||
Frequency (PPM) | -50 | 50 | ppm | |||
Duty Cycle | 35 | 65 | % | |||
Rise time | 5000 | ps | ||||
Fall Time | 5000 | ps | ||||
Jitter (Long Term 10,000 Cyles) | 650 | ps | ||||
25MHz INPUT CLOCK tolerance | ||||||
Frequency Tolerance | -100 | +100 | ppm | |||
Jitter Tolerance (RMS) | 40 | ps | ||||
Rise / Fall Time (10%-90%) | 8 | ns | ||||
Jitter Tolerance (Accumulated) | 500 | ps | ||||
Duty Cycle | 40 | 60 | % | |||
50MHz Input Clock Tolerance | ||||||
Frequency Tolerance | -100 | +100 | ppm | |||
Jitter Tolerance (RMS) | 40 | ps | ||||
Rise / Fall Time (10%-90%) | 4 | ns | ||||
Jitter Tolerance (Accumulated) | 250 | ps | ||||
Duty Cycle | 40 | 60 | % | |||
TRANSMIT LATENCY TIMING | ||||||
Copper | RGMII to Cu (10M) : Rising edge TX_CLK with assertion TX_CTRL to SSD symbol on MDI | 3000 | ns | |||
Copper | MII to Cu (10M): Rising edge TX_CLK with assertion TX_EN to SSD symbol on MDI | 750 | ns | |||
Tx_RMII | Slave RMII Rising edge XI clock with assertion TX_EN to SSD symbol on MDI (10M) | 2800 | ns | |||
Tx_RMII | Master RMII Rising edge clock with assertion TX_EN to SSD symbol on MDI (10M) | 2800 | ns | |||
RECEIVE LATENCY TIMING | ||||||
Copper | Cu to RGMII (10M): SSD symbol on MDI to Rising edge of RX_CLK with assertion of RX_CTRL | 5000 | ns | |||
Copper | Cu to MII (10M): SSD symbol on MDI to Rising edge of RX_CLK with assertion of RX_DV | 5100 | ns | |||
Rx_RMII | SSD symbol on MDI to Slave RMII Rising edge of XI clock with assertion of CRS_DV (10M) | 5700 | ns | |||
Rx_RMII | SSD symbol on MDI to Master RMII Rising edge of Master clock with assertion of CRS_DV (10M) | 5800 | ns |