SNLS777A May 2024 – June 2024 DP83TG721S-Q1
PRODUCTION DATA
The DP83TG721-Q1 is a single-port 1Gbps Automotive Ethernet PHY. The DP83TG721-Q1 supports IEEE 802.3bp and allows for connections to an Ethernet MAC through RGMII or SGMII. When using the device for Ethernet applications, it is necessary to meet certain requirements for normal operation. The following subsections are intended to assist in appropriate component selection and required connections.