JAJSFR7F June 2016 – May 2019 DRA710 , DRA712 , DRA714 , DRA716 , DRA718
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Some of the timings described in the following sections require the use of Virtual or Manual I/O Timing Modes. Table 5-29 provides a summary of the Virtual and Manual I/O Timing Modes across all device interfaces. The individual interface timing sections found later in this document provide the full description of each applicable Virtual and Manual I/O Timing Mode. Refer to the "Pad Configuration" section of the TRM for the procedure on implementing the Virtual and Manual Timing Modes in a system.
Virtual or Manual IO Mode Name | Data Manual Timing Mode |
---|---|
DPI Video Output | |
No Virtual or Manual IO Timing Mode Required | DPI3 Video Output Default Timings - Rising-edge Clock Reference |
DSS_VIRTUAL1 | DPI3 Video Output Default Timings - Falling-edge Clock Reference |
VOUT2_IOSET1_MANUAL1 | DPI2 Video Output IOSET1 Alternate Timings |
VOUT2_IOSET1_MANUAL2 | DPI2 Video Output IOSET1 Default Timings - Rising-edge Clock Reference |
VOUT2_IOSET1_MANUAL3 | DPI2 Video Output IOSET1 Default Timings - Falling-edge Clock Reference |
VOUT2_IOSET1_MANUAL4 | DPI2 Video Output IOSET1 MANUAL4 Timings |
VOUT2_IOSET1_MANUAL5 | DPI2 Video Output IOSET1 MANUAL5 Timings |
VOUT3_MANUAL1 | DPI3 Video Output Alternate Timings |
VOUT3_MANUAL4 | DPI3 Video Output MANUAL4 Timings |
VOUT3_MANUAL5 | DPI3 Video Output MANUAL5 Timings |
GPMC | |
No Virtual or Manual IO Timing Mode Required | GPMC Asynchronous Mode Timings and Synchronous Mode - Default Timings |
GPMC_VIRTUAL1 | GPMC Synchronous Mode - Alternate Timings |
McASP | |
No Virtual or Manual IO Timing Mode Required | McASP1 Asynchronous and Synchronous Transmit Timings |
MCASP1_VIRTUAL1_SYNC_RX | See Table 5-77 |
MCASP1_VIRTUAL2_ASYNC_RX | See Table 5-77 |
No Virtual or Manual IO Timing Mode Required | McASP2 Asynchronous and Synchronous Transmit Timings |
MCASP2_VIRTUAL1_SYNC_RX_80M | See Table 5-78 |
MCASP2_VIRTUAL2_ASYNC_RX | See Table 5-78 |
MCASP2_VIRTUAL3_SYNC_RX | See Table 5-78 |
MCASP2_VIRTUAL4_ASYNC_RX_80M | See Table 5-78 |
No Virtual or Manual IO Timing Mode Required | McASP3 Synchronous Transmit Timings |
MCASP3_VIRTUAL2_SYNC_RX | See Table 5-79 |
No Virtual or Manual IO Timing Mode Required | McASP4 Synchronous Transmit Timings |
MCASP4_VIRTUAL1_SYNC_RX | See Table 5-80 |
No Virtual or Manual IO Timing Mode Required | McASP5 Synchronous Transmit Timings |
MCASP5_VIRTUAL1_SYNC_RX | See Table 5-81 |
No Virtual or Manual IO Timing Mode Required | McASP6 Synchronous Transmit Timings |
MCASP6_VIRTUAL1_SYNC_RX | See Table 5-82 |
No Virtual or Manual IO Timing Mode Required | McASP7 Synchronous Transmit Timings |
MCASP7_VIRTUAL2_SYNC_RX | See Table 5-83 |
No Virtual or Manual IO Timing Mode Required | McASP8 Synchronous Transmit Timings |
MCASP8_VIRTUAL1_SYNC_RX | See Table 5-84 |
eMMC/SD/SDIO | |
No Virtual or Manual IO Timing Mode Required | MMC1 DS (Pad Loopback), HS (Internal Loopback and Pad Loopback), SDR12 (Internal Loopback and Pad Loopback), and SDR25 Timings (Internal Loopback and Pad Loopback) Timings |
MMC1_VIRTUAL1 | MMC1 SDR50 (Pad Loopback) Timings |
MMC1_VIRTUAL4 | MMC1 DS (Internal Loopback) Timings |
MMC1_VIRTUAL5 | MMC1 SDR50 (Internal Loopback) Timings |
MMC1_VIRTUAL6 | MMC1 DDR50 (Internal Loopback) Timings |
MMC1_MANUAL1 | MMC1 DDR50 (Pad Loopback) Timings |
MMC1_MANUAL2 | MMC1 SDR104 Timings |
No Virtual or Manual IO Timing Mode Required | MMC2 Standard (Pad Loopback), High Speed (Pad Loopback) Timings |
MMC2_VIRTUAL2 | MMC2 Standard (Internal Loopback), High Speed (Internal Loopback) Timings |
MMC2_MANUAL1 | MMC2 DDR (Pad Loopback) Timings |
MMC2_MANUAL2 | MMC2 DDR (Internal Loopback Manual) Timings |
MMC2_MANUAL3 | MMC2 HS200 Timings |
No Virtual or Manual IO Timing Mode Required | MMC3 DS, SDR12, HS, SDR25 Timings |
MMC3_MANUAL1 | MMC3 SDR50 Timings |
No Virtual or Manual IO Timing Mode Required | MMC4 DS, SDR12, HS, SDR25 Timings |
QSPI | |
No Virtual or Manual IO Timing Mode Required | QSPI Mode 3 Timings |
QSPI1_MANUAL1 | QSPI Mode 0 Timings |
GMAC | |
No Virtual or Manual IO Timing Mode Required | GMAC MII0/1 Timings |
GMAC_RGMII0_MANUAL1 | GMAC RGMII0 with Transmit Clock Internal Delay Enabled |
GMAC_RGMII1_MANUAL1 | GMAC RGMII1 with Transmit Clock Internal Delay Enabled |
GMAC_RMII0_MANUAL1 | GMAC RMII0 Timings |
GMAC_RMII1_MANUAL1 | GMAC RMII1 Timings |
VIP | |
VIP_MANUAL3 | VIN2A (IOSET4/5/6) Rise-Edge Capture Mode Timings |
VIP_MANUAL4 | VIN2B (IOSET7/8/9) Rise-Edge Capture Mode Timings |
VIP_MANUAL5 | VIN2A (IOSET4/5/6) Fall-Edge Capture Mode Timings |
VIP_MANUAL6 | VIN2B (IOSET7/8/9) Fall-Edge Capture Mode Timings |
VIP_MANUAL7 | VIN1A (IOSET2) and VIN2B (IOSET1/10) Rise-Edge Capture Mode Timings |
VIP_MANUAL9 | VIN1B (IOSET6/7) Rise-Edge Capture Mode Timings |
VIP_MANUAL10 | VIN2B (IOSET2/11) Rise-Edge Capture Mode Timings |
VIP_MANUAL11 | VIN2B (IOSET2/11) Fall-Edge Capture Mode Timings |
VIP_MANUAL12 | VIN1A (IOSET2) and VIN2B (IOSET1/10) Fall-Edge Capture Mode Timings |
VIP_MANUAL14 | VIN1B (IOSET6/7) Fall-Edge Capture Mode Timings |
VIP_MANUAL15 | VIN1A (IOSET8/9/10) Rise-Edge Capture Mode Timings |
VIP_MANUAL16 | VIN1A (IOSET8/9/10) Fall-Edge Capture Mode Timings |
PRU-ICSS | |
No Virtual or Manual IO Timing Mode Required | All PRU_ICSS Modes not covered below |
PR1_PRU1_DIR_IN_MANUAL | PRU-ICSS1 PRU1 Direct Input Mode Timings |
PR1_PRU1_DIR_OUT_MANUAL | PRU-ICSS1 PRU1 Direct Output Mode Timings |
PR1_PRU1_PAR_CAP_MANUAL | PRU-ICSS1 PRU1 Parallel Capture Mode Timings |
PR2_PRU0_DIR_IN_MANUAL2 | PRU-ICSS2 PRU0 IOSET2 Direct Input Mode Timings |
PR2_PRU0_DIR_OUT_MANUAL2 | PRU-ICSS2 PRU0 IOSET2 Direct Output Mode Timings |
PR2_PRU1_DIR_IN_MANUAL1 | PRU-ICSS2 PRU1 IOSET1 Direct Input Mode Timings |
PR2_PRU1_DIR_IN_MANUAL2 | PRU-ICSS2 PRU1 IOSET2 Direct Input Mode Timings |
PR2_PRU1_DIR_OUT_MANUAL1 | PRU-ICSS2 PRU1 IOSET1 Direct Output Mode Timings |
PR2_PRU1_DIR_OUT_MANUAL2 | PRU-ICSS2 PRU1 IOSET2 Direct Output Mode Timings |
PR2_PRU0_PAR_CAP_MANUAL2 | PRU-ICSS2 PRU0 IOSET2 Parallel Capture Mode Timings |
PR2_PRU1_PAR_CAP_MANUAL1 | PRU-ICSS2 PRU1 IOSET1 Parallel Capture Mode Timings |
PR2_PRU1_PAR_CAP_MANUAL2 | PRU-ICSS2 PRU1 IOSET2 Parallel Capture Mode Timings |
HDMI, EMIF, Timers, I2C, HDQ/1-Wire, UART, McSPI, USB, PCIe, DCAN, GPIO, KBD, PWM, JTAG, TPIU, SDMA, INTC, MLB | |
No Virtual or Manual IO Timing Mode Required | All Modes |