JAJSGK8F December 2015 – May 2019 DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 8-50 lists the clock net classes for the DDR3 interface. Table 8-51 lists the signal net classes, and associated clock net classes, for signals in the DDR3 interface. These net classes are used for the termination and routing rules that follow.
CLOCK NET CLASS | processor PIN NAMES |
---|---|
CK | ddrx_ck/ddrx_nck |
DQS0 | ddrx_dqs0 / ddrx_dqsn0 |
DQS1 | ddrx_dqs1 / ddrx_dqsn1 |
DQS2(1) | ddrx_dqs2 / ddrx_dqsn2 |
DQS3(1) | ddrx_dqs3 / ddrx_dqsn3 |
SIGNAL NET CLASS | ASSOCIATED CLOCK
NET CLASS |
processor PIN NAMES |
---|---|---|
ADDR_CTRL | CK | ddrx_ba[2:0], ddrx_a[14:0], ddrx_csnj, ddrx_casn, ddrx_rasn, ddrx_wen, ddrx_cke, ddrx_odti |
DQ0 | DQS0 | ddrx_d[7:0], ddrx_dqm0 |
DQ1 | DQS1 | ddrx_d[15:8], ddrx_dqm1 |
DQ2(1) | DQS2 | ddrx_d[23:16], ddrx_dqm2 |
DQ3(1) | DQS3 | ddrx_d[31:24], ddrx_dqm3 |