SPRS989F December 2016 – December 2018 DRA74P , DRA75P
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The device supports one MCAN module connecting to the CAN network through external (for the device) transceiver for connection to the physical layer. The MCAN module supports up to 5 Mbit/s data rate and is compliant to ISO 11898-1:2015.
The MCAN-FD module implements the following features:
NOTE
For more information, see the Serial Communication Interfaces / DCAN and MCAN sections of the Device TRM.
NOTE
The Controller Area Network Interface x (x = 1 to 2) is also referred to as CANx.
NOTE
Refer to the CAN Specification for calculations necessary to validate timing compliance. Jitter tolerance calculations must be performed to validate the implementation.
Table 5-99 and Table 5-100 present timing and switching characteristics for CANx Interface.