SPRS989F December 2016 – December 2018 DRA74P , DRA75P
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The UART performs serial-to-parallel conversions on data received from a peripheral device and parallel-to-serial conversion on data received from the CPU. There are 10 UART modules in the device. Only one UART supports IrDA features. Each UART can be used for configuration and data exchange with a number of external peripheral devices or interprocessor communication between devices
The UARTi (where i = 1 to 10) include the following features:
NOTE
For more information, see the UART section of the Device TRM.
Table 5-71, Table 5-72 and Figure 5-53 assume testing over the recommended operating conditions and electrical characteristic conditions below.