JAJSGK8F December 2015 – May 2019 DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see the Memory Subsystem / EMIF Controller section of the device TRM.
NOTE
The index numbers 1 and 2 which are part of the EMIF1 and EMIF2 signal prefixes (ddr1_* and ddr2_*) listed in Table 4-7, EMIF Signal Descriptions, not to be confused with DDR1 and DDR2 types of SDRAM memories.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
EMIF Channel 1 | |||
ddr1_csn0 | EMIF1 Chip Select 0 | O | AH23 |
ddr1_cke | EMIF1 Clock Enable | O | AG22 |
ddr1_ck | EMIF1 Clock | O | AG24 |
ddr1_nck | EMIF1 Negative Clock | O | AH24 |
ddr1_odt0 | EMIF1 On-Die Termination for Chip Select 0 | O | AE20 |
ddr1_casn | EMIF1 Column Address Strobe | O | AC18 |
ddr1_rasn | EMIF1 Row Address Strobe | O | AF20 |
ddr1_wen | EMIF1 Write Enable | O | AH21 |
ddr1_rst | EMIF1 Reset output (DDR3-SDRAM only) | O | AG21 |
ddr1_ba0 | EMIF1 Bank Address | O | AF17 |
ddr1_ba1 | EMIF1 Bank Address | O | AE18 |
ddr1_ba2 | EMIF1 Bank Address | O | AB18 |
ddr1_a0 | EMIF1 Address Bus | O | AD20 |
ddr1_a1 | EMIF1 Address Bus | O | AC19 |
ddr1_a2 | EMIF1 Address Bus | O | AC20 |
ddr1_a3 | EMIF1 Address Bus | O | AB19 |
ddr1_a4 | EMIF1 Address Bus | O | AF21 |
ddr1_a5 | EMIF1 Address Bus | O | AH22 |
ddr1_a6 | EMIF1 Address Bus | O | AG23 |
ddr1_a7 | EMIF1 Address Bus | O | AE21 |
ddr1_a8 | EMIF1 Address Bus | O | AF22 |
ddr1_a9 | EMIF1 Address Bus | O | AE22 |
ddr1_a10 | EMIF1 Address Bus | O | AD21 |
ddr1_a11 | EMIF1 Address Bus | O | AD22 |
ddr1_a12 | EMIF1 Address Bus | O | AC21 |
ddr1_a13 | EMIF1 Address Bus | O | AF18 |
ddr1_a14 | EMIF1 Address Bus | O | AE17 |
ddr1_a15 | EMIF1 Address Bus | O | AD18 |
ddr1_d0 | EMIF1 Data Bus | IO | AF25 |
ddr1_d1 | EMIF1 Data Bus | IO | AF26 |
ddr1_d2 | EMIF1 Data Bus | IO | AG26 |
ddr1_d3 | EMIF1 Data Bus | IO | AH26 |
ddr1_d4 | EMIF1 Data Bus | IO | AF24 |
ddr1_d5 | EMIF1 Data Bus | IO | AE24 |
ddr1_d6 | EMIF1 Data Bus | IO | AF23 |
ddr1_d7 | EMIF1 Data Bus | IO | AE23 |
ddr1_d8 | EMIF1 Data Bus | IO | AC23 |
ddr1_d9 | EMIF1 Data Bus | IO | AF27 |
ddr1_d10 | EMIF1 Data Bus | IO | AG27 |
ddr1_d11 | EMIF1 Data Bus | IO | AF28 |
ddr1_d12 | EMIF1 Data Bus | IO | AE26 |
ddr1_d13 | EMIF1 Data Bus | IO | AC25 |
ddr1_d14 | EMIF1 Data Bus | IO | AC24 |
ddr1_d15 | EMIF1 Data Bus | IO | AD25 |
ddr1_d16 | EMIF1 Data Bus | IO | V20 |
ddr1_d17 | EMIF1 Data Bus | IO | W20 |
ddr1_d18 | EMIF1 Data Bus | IO | AB28 |
ddr1_d19 | EMIF1 Data Bus | IO | AC28 |
ddr1_d20 | EMIF1 Data Bus | IO | AC27 |
ddr1_d21 | EMIF1 Data Bus | IO | Y19 |
ddr1_d22 | EMIF1 Data Bus | IO | AB27 |
ddr1_d23 | EMIF1 Data Bus | IO | Y20 |
ddr1_d24 | EMIF1 Data Bus | IO | AA23 |
ddr1_d25 | EMIF1 Data Bus | IO | Y22 |
ddr1_d26 | EMIF1 Data Bus | IO | Y23 |
ddr1_d27 | EMIF1 Data Bus | IO | AA24 |
ddr1_d28 | EMIF1 Data Bus | IO | Y24 |
ddr1_d29 | EMIF1 Data Bus | IO | AA26 |
ddr1_d30 | EMIF1 Data Bus | IO | AA25 |
ddr1_d31 | EMIF1 Data Bus | IO | AA28 |
ddr1_ecc_d0 | EMIF1 ECC Data Bus (1) | IO | W22 |
ddr1_ecc_d1 | EMIF1 ECC Data Bus (1) | IO | V23 |
ddr1_ecc_d2 | EMIF1 ECC Data Bus (1) | IO | W19 |
ddr1_ecc_d3 | EMIF1 ECC Data Bus (1) | IO | W23 |
ddr1_ecc_d4 | EMIF1 ECC Data Bus (1) | IO | Y25 |
ddr1_ecc_d5 | EMIF1 ECC Data Bus (1) | IO | V24 |
ddr1_ecc_d6 | EMIF1 ECC Data Bus (1) | IO | V25 |
ddr1_ecc_d7 | EMIF1 ECC Data Bus (1) | IO | Y26 |
ddr1_dqm0 | EMIF1 Data Mask | O | AD23 |
ddr1_dqm1 | EMIF1 Data Mask | O | AB23 |
ddr1_dqm2 | EMIF1 Data Mask | O | AC26 |
ddr1_dqm3 | EMIF1 Data Mask | O | AA27 |
ddr1_dqm_ecc | EMIF1 ECC Data Mask | O | V26 |
ddr1_dqs0 | Data strobe 0 input/output for byte 0 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. | IO | AH25 |
ddr1_dqsn0 | Data strobe 0 invert | IO | AG25 |
ddr1_dqs1 | Data strobe 1 input/output for byte 1 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. | IO | AE27 |
ddr1_dqsn1 | Data strobe 1 invert | IO | AE28 |
ddr1_dqs2 | Data strobe 2 input/output for byte 2 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. | IO | AD27 |
ddr1_dqsn2 | Data strobe 2 invert | IO | AD28 |
ddr1_dqs3 | Data strobe 3 input/output for byte 3 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. | IO | Y28 |
ddr1_dqsn3 | Data strobe 3 invert | IO | Y27 |
ddr1_dqs_ecc | EMIF1 ECC Data strobe input/output. This signal is output to the EMIF1 memory when writing and input when reading. | IO | V27 |
ddr1_dqsn_ecc | EMIF1 ECC Complementary Data strobe | IO | V28 |
ddr1_vref0 | Reference Power Supply EMIF1 | A | Y18 |
EMIF Channel 2 | |||
ddr2_csn0 | EMIF2 Chip Select 0 | O | P24 |
ddr2_cke | EMIF2 Clock Enable | O | U24 |
ddr2_ck | EMIF2 Clock | O | T28 |
ddr2_nck | EMIF2 Negative Clock | O | T27 |
ddr2_odt0 | EMIF2 On-Die Termination for Chip Select 0 | O | R23 |
ddr2_casn | EMIF2 Column Address Strobe | O | U28 |
ddr2_rasn | EMIF2 Row Address Strobe | O | T23 |
ddr2_wen | EMIF2 Write Enable | O | U25 |
ddr2_rst | EMIF2 Reset output (DDR3-SDRAM only) | O | R24 |
ddr2_ba0 | EMIF2 Bank Address | O | U23 |
ddr2_ba1 | EMIF2 Bank Address | O | U27 |
ddr2_ba2 | EMIF2 Bank Address | O | U26 |
ddr2_a0 | EMIF2 Address Bus | O | R25 |
ddr2_a1 | EMIF2 Address Bus | O | R26 |
ddr2_a2 | EMIF2 Address Bus | O | R28 |
ddr2_a3 | EMIF2 Address Bus | O | R27 |
ddr2_a4 | EMIF2 Address Bus | O | P23 |
ddr2_a5 | EMIF2 Address Bus | O | P22 |
ddr2_a6 | EMIF2 Address Bus | O | P25 |
ddr2_a7 | EMIF2 Address Bus | O | N20 |
ddr2_a8 | EMIF2 Address Bus | O | P27 |
ddr2_a9 | EMIF2 Address Bus | O | N27 |
ddr2_a10 | EMIF2 Address Bus | O | N23 |
ddr2_a11 | EMIF2 Address Bus | O | P26 |
ddr2_a12 | EMIF2 Address Bus | O | N28 |
ddr2_a13 | EMIF2 Address Bus | O | T22 |
ddr2_a14 | EMIF2 Address Bus | O | R22 |
ddr2_a15 | EMIF2 Address Bus | O | U22 |
ddr2_d0 | EMIF2 Data Bus | IO | E26 |
ddr2_d1 | EMIF2 Data Bus | IO | G25 |
ddr2_d2 | EMIF2 Data Bus | IO | F25 |
ddr2_d3 | EMIF2 Data Bus | IO | F24 |
ddr2_d4 | EMIF2 Data Bus | IO | F26 |
ddr2_d5 | EMIF2 Data Bus | IO | F27 |
ddr2_d6 | EMIF2 Data Bus | IO | E27 |
ddr2_d7 | EMIF2 Data Bus | IO | E28 |
ddr2_d8 | EMIF2 Data Bus | IO | H23 |
ddr2_d9 | EMIF2 Data Bus | IO | H25 |
ddr2_d10 | EMIF2 Data Bus | IO | H24 |
ddr2_d11 | EMIF2 Data Bus | IO | H26 |
ddr2_d12 | EMIF2 Data Bus | IO | G26 |
ddr2_d13 | EMIF2 Data Bus | IO | J25 |
ddr2_d14 | EMIF2 Data Bus | IO | J26 |
ddr2_d15 | EMIF2 Data Bus | IO | J24 |
ddr2_d16 | EMIF2 Data Bus | IO | L22 |
ddr2_d17 | EMIF2 Data Bus | IO | K20 |
ddr2_d18 | EMIF2 Data Bus | IO | K21 |
ddr2_d19 | EMIF2 Data Bus | IO | L23 |
ddr2_d20 | EMIF2 Data Bus | IO | L24 |
ddr2_d21 | EMIF2 Data Bus | IO | J23 |
ddr2_d22 | EMIF2 Data Bus | IO | K22 |
ddr2_d23 | EMIF2 Data Bus | IO | J20 |
ddr2_d24 | EMIF2 Data Bus | IO | L27 |
ddr2_d25 | EMIF2 Data Bus | IO | L26 |
ddr2_d26 | EMIF2 Data Bus | IO | L25 |
ddr2_d27 | EMIF2 Data Bus | IO | L28 |
ddr2_d28 | EMIF2 Data Bus | IO | M23 |
ddr2_d29 | EMIF2 Data Bus | IO | M24 |
ddr2_d30 | EMIF2 Data Bus | IO | M25 |
ddr2_d31 | EMIF2 Data Bus | IO | M26 |
ddr2_dqm0 | EMIF2 Data Mask | O | F28 |
ddr2_dqm1 | EMIF2 Data Mask | O | G24 |
ddr2_dqm2 | EMIF2 Data Mask | O | K23 |
ddr2_dqm3 | EMIF2 Data Mask | O | M22 |
ddr2_dqs0 | Data strobe 0 input/output for byte 0 of the 32-bit data bus. This signal is output to the EMIF2 memory when writing and input when reading. | IO | G28 |
ddr2_dqsn0 | Data strobe 0 invert | IO | G27 |
ddr2_dqs1 | Data strobe 1 input/output for byte 1 of the 32-bit data bus. This signal is output to the EMIF2 memory when writing and input when reading. | IO | H27 |
ddr2_dqsn1 | Data strobe 1 invert | IO | H28 |
ddr2_dqs2 | Data strobe 2 input/output for byte 2 of the 32-bit data bus. This signal is output to the EMIF2 memory when writing and input when reading. | IO | K27 |
ddr2_dqsn2 | Data strobe 2 invert | IO | K28 |
ddr2_dqs3 | Data strobe 3 input/output for byte 3 of the 32-bit data bus. This signal is output to the EMIF2 memory when writing and input when reading. | IO | M28 |
ddr2_dqsn3 | Data strobe 3 invert | IO | M27 |
ddr2_vref0 | Reference Power Supply EMIF2 | A | N22 |