JAJSGK8F December 2015 – May 2019 DRA744 , DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This section describes the operating conditions of the device. This section also contains the description of each OPP (operating performance point) for processor clocks and device core clocks.
Table 5-5 describes the maximum supported frequency per speed grade for DRA75x/DRA74x devices.
DEVICE SPEED | MAXIMUM FREQUENCY (MHz) | ||||||||
---|---|---|---|---|---|---|---|---|---|
MPU | DSP | EVE | IVA | GPU | IPU | L3 | DDR3/DDR3L | DDR2 | |
DRA7xxxP | 1500 | 750 | 650 (1) | 532 | 532 | 212.8 | 266 | 532 (DDR3-1066) | 400 (DDR2-800) |
DRA7xxxL | 1176 | 750 | 650 (1) | 532 | 532 | 212.8 | 266 | 532 (DDR3-1066) | 400 (DDR2-800) |
DRA7xxxJ | 1000 | 750 | 650 (1) | 532 | 532 | 212.8 | 266 | 532 (DDR3-1066) | 400 (DDR2-800) |