SPRS989F December 2016 – December 2018 DRA74P , DRA75P
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The Device includes 2 Video Input Ports (VIP).
Table 5-34, Figure 5-25 and Figure 5-26 present timings and switching characteristics of the VIPs.
CAUTION
The IO timings provided in this section are applicable for all combinations of signals for vin1. However, the timings are only valid for vin2, vin3, and vin4 if signals within a single IOSET are used. The IOSETs are defined in the Table 5-35, Table 5-36 and Table 5-37.
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
V1 | tc(CLK) | Cycle time, vinx_clki (3)(5) | 6.06 | ns | ||
V2 | tw(CLKH) | Pulse duration, vinx_clki high (3)(5) | 0.45P (2) | ns | ||
V3 | tw(CLKL) | Pulse duration, vinx_clki low (3)(5) | 0.45P (2) | ns | ||
V4 | tsu(CTL/DATA-CLK) | Input setup time, Control (vinx_dei, vinx_vsynci, vinx_fldi, vinx_hsynci) and Data (vinx_dn) valid to vinx_clki transition (3)(4)(5) | vin1x, vin2x | 2.93 | ns | |
vin3x, vin4x | 3.11 | ns | ||||
V5 | th(CLK-CTL/DATA) | Input hold time, Control (vinx_dei, vinx_vsynci, vinx_fldi, vinx_hsynci) and Data (vinx_dn) valid from vinx_clki transition (3)(4)(5) | -0.05 | ns |
In Table 5-35, Table 5-36 and Table 5-37 are presented the specific groupings of signals (IOSET) for use with vin2, vin3, and vin4.
Signals | IOSET1 | IOSET2 | IOSET3 | |||
---|---|---|---|---|---|---|
BALL | MUX | BALL | MUX | BALL | MUX | |
vin2a | ||||||
vin2a_d0 | F2 | 0 | F2 | 0 | U4 | 4 |
vin2a_d1 | F3 | 0 | F3 | 0 | V2 | 4 |
vin2a_d2 | D1 | 0 | D1 | 0 | Y1 | 4 |
vin2a_d3 | E2 | 0 | E2 | 0 | W9 | 4 |
vin2a_d4 | D2 | 0 | D2 | 0 | V9 | 4 |
vin2a_d5 | F4 | 0 | F4 | 0 | U5 | 4 |
vin2a_d6 | C1 | 0 | C1 | 0 | V5 | 4 |
vin2a_d7 | E4 | 0 | E4 | 0 | V4 | 4 |
vin2a_d8 | F5 | 0 | F5 | 0 | V3 | 4 |
vin2a_d9 | E6 | 0 | E6 | 0 | Y2 | 4 |
vin2a_d10 | D3 | 0 | D3 | 0 | U6 | 4 |
vin2a_d11 | F6 | 0 | F6 | 0 | U3 | 4 |
vin2a_d12 | D5 | 0 | D5 | 0 | - | - |
vin2a_d13 | C2 | 0 | C2 | 0 | - | - |
vin2a_d14 | C3 | 0 | C3 | 0 | - | - |
vin2a_d15 | C4 | 0 | C4 | 0 | - | - |
vin2a_d16 | B2 | 0 | B2 | 0 | - | - |
vin2a_d17 | D6 | 0 | D6 | 0 | - | - |
vin2a_d18 | C5 | 0 | C5 | 0 | - | - |
vin2a_d19 | A3 | 0 | A3 | 0 | - | - |
vin2a_d20 | B3 | 0 | B3 | 0 | - | - |
vin2a_d21 | B4 | 0 | B4 | 0 | - | - |
vin2a_d22 | B5 | 0 | B5 | 0 | - | - |
vin2a_d23 | A4 | 0 | A4 | 0 | - | - |
vin2a_hsync0 | G1 | 0 | G1 | 0 | U7 | 4 |
vin2a_vsync0 | G6 | 0 | G6 | 0 | V6 | 4 |
vin2a_de0 | G2 | 0 | - | - | V7 | 4 |
vin2a_fld0 | H7 | 0 | G2 | 1 | W2 | 4 |
vin2a_clk0 | E1 | 0 | E1 | 0 | V1 | 4 |
vin2b | ||||||
vin2b_clk1 | H7 | 2 | H7 | 2 | AB5 | 4 |
vin2b_de1 | - | - | G2 | 3 | AB8 | 4 |
vin2b_fld1 | G2 | 2 | - | - | - | - |
vin2b_d0 | A4 | 2 | A4 | 2 | AD6 | 4 |
vin2b_d1 | B5 | 2 | B5 | 2 | AC8 | 4 |
vin2b_d2 | B4 | 2 | B4 | 2 | AC3 | 4 |
vin2b_d3 | B3 | 2 | B3 | 2 | AC9 | 4 |
vin2b_d4 | A3 | 2 | A3 | 2 | AC6 | 4 |
vin2b_d5 | C5 | 2 | C5 | 2 | AC7 | 4 |
vin2b_d6 | D6 | 2 | D6 | 2 | AC4 | 4 |
vin2b_d7 | B2 | 2 | B2 | 2 | AD4 | 4 |
vin2b_hsync1 | G1 | 3 | G1 | 3 | AC5 | 4 |
vin2b_vsync1 | G6 | 3 | G6 | 3 | AB4 | 4 |
Signals | IOSET1 | IOSET2 | IOSET3 | IOSET4 | ||||
---|---|---|---|---|---|---|---|---|
BALL | MUX | BALL | MUX | BALL | MUX | BALL | MUX | |
vin3a | ||||||||
vin3a_d0 | M6 | 2 | AF1 | 6 | AF1 | 6 | B7 | 4 |
vin3a_d1 | M2 | 2 | AE3 | 6 | AE3 | 6 | B8 | 4 |
vin3a_d2 | L5 | 2 | AE5 | 6 | AE5 | 6 | A7 | 4 |
vin3a_d3 | M1 | 2 | AE1 | 6 | AE1 | 6 | A8 | 4 |
vin3a_d4 | L6 | 2 | AE2 | 6 | AE2 | 6 | C9 | 4 |
vin3a_d5 | L4 | 2 | AE6 | 6 | AE6 | 6 | A9 | 4 |
vin3a_d6 | L3 | 2 | AD2 | 6 | AD2 | 6 | B9 | 4 |
vin3a_d7 | L2 | 2 | AD3 | 6 | AD3 | 6 | A10 | 4 |
vin3a_d8 | L1 | 2 | B2 | 6 | B2 | 6 | E8 | 4 |
vin3a_d9 | K2 | 2 | D6 | 6 | D6 | 6 | D9 | 4 |
vin3a_d10 | J1 | 2 | C5 | 6 | C5 | 6 | D7 | 4 |
vin3a_d11 | J2 | 2 | A3 | 6 | A3 | 6 | D8 | 4 |
vin3a_d12 | H1 | 2 | B3 | 6 | - | - | A5 | 4 |
vin3a_d13 | J3 | 2 | B4 | 6 | - | - | C6 | 4 |
vin3a_d14 | H2 | 2 | B5 | 6 | - | - | C8 | 4 |
vin3a_d15 | H3 | 2 | A4 | 6 | - | - | C7 | 4 |
vin3a_d16 | R6 | 2 | - | - | - | - | F11 | 4 |
vin3a_d17 | T9 | 2 | - | - | - | - | G10 | 4 |
vin3a_d18 | T6 | 2 | - | - | - | - | F10 | 4 |
vin3a_d19 | T7 | 2 | - | - | - | - | G11 | 4 |
vin3a_d20 | P6 | 2 | - | - | - | - | E9 | 4 |
vin3a_d21 | R9 | 2 | - | - | - | - | F9 | 4 |
vin3a_d22 | R5 | 2 | - | - | - | - | F8 | 4 |
vin3a_d23 | P5 | 2 | - | - | - | - | E7 | 4 |
vin3a_hsync0 | N7 | 2 | N7 | 2 | B5 | 5 | C11 | 4 |
vin3a_vsync0 | R4 | 2 | R4 | 2 | A4 | 5 | E11 | 4 |
vin3a_de0 | N9 | 2 | N9 | 2 | B3 | 5 | B10 | 4 |
vin3a_fld0 | P9 | 2 | P9 | 2 | B4 | 5 | D11 | 4 |
vin3a_clk0 | P1 | 2 | AH7 | 6 | AH7 | 6 | B11 | 4 |
vin3b | ||||||||
vin3b_clk1 | P7 | 6 | M4 | 4 | - | - | - | - |
vin3b_de1 | N6 | 6 | N6 | 6 | - | - | - | - |
vin3b_fld1 | M4 | 6 | - | - | - | - | - | - |
vin3b_d0 | K7 | 6 | K7 | 6 | - | - | - | - |
vin3b_d1 | M7 | 6 | M7 | 6 | - | - | - | - |
vin3b_d2 | J5 | 6 | J5 | 6 | - | - | - | - |
vin3b_d3 | K6 | 6 | K6 | 6 | - | - | - | - |
vin3b_d4 | J7 | 6 | J7 | 6 | - | - | - | - |
vin3b_d5 | J4 | 6 | J4 | 6 | - | - | - | - |
vin3b_d6 | J6 | 6 | J6 | 6 | - | - | - | - |
vin3b_d7 | H4 | 6 | H4 | 6 | - | - | - | - |
vin3b_hsync1 | H5 | 6 | H5 | 6 | - | - | - | - |
vin3b_vsync1 | H6 | 6 | H6 | 6 | - | - | - | - |
Signals | IOSET1 | IOSET2 | IOSET3 | |||
---|---|---|---|---|---|---|
BALL | MUX | BALL | MUX | BALL | MUX | |
vin4a | ||||||
vin4a_d0 | R6 | 4 | B7 | 3 | B14 | 8 |
vin4a_d1 | T9 | 4 | B8 | 3 | J14 | 8 |
vin4a_d2 | T6 | 4 | A7 | 3 | G13 | 8 |
vin4a_d3 | T7 | 4 | A8 | 3 | J11 | 8 |
vin4a_d4 | P6 | 4 | C9 | 3 | E12 | 8 |
vin4a_d5 | R9 | 4 | A9 | 3 | F13 | 8 |
vin4a_d6 | R5 | 4 | B9 | 3 | C12 | 8 |
vin4a_d7 | P5 | 4 | A10 | 3 | D12 | 8 |
vin4a_d8 | U2 | 4 | E8 | 3 | E15 | 8 |
vin4a_d9 | U1 | 4 | D9 | 3 | A20 | 8 |
vin4a_d10 | P3 | 4 | D7 | 3 | B15 | 8 |
vin4a_d11 | R2 | 4 | D8 | 3 | A15 | 8 |
vin4a_d12 | K7 | 4 | A5 | 3 | D15 | 8 |
vin4a_d13 | M7 | 4 | C6 | 3 | B16 | 8 |
vin4a_d14 | J5 | 4 | C8 | 3 | B17 | 8 |
vin4a_d15 | K6 | 4 | C7 | 3 | A17 | 8 |
vin4a_d16 | - | - | F11 | 3 | C18 | 8 |
vin4a_d17 | - | - | G10 | 3 | A21 | 8 |
vin4a_d18 | - | - | F10 | 3 | G16 | 8 |
vin4a_d19 | - | - | G11 | 3 | D17 | 8 |
vin4a_d20 | - | - | E9 | 3 | AA3 | 8 |
vin4a_d21 | - | - | F9 | 3 | AB9 | 8 |
vin4a_d22 | - | - | F8 | 3 | AB3 | 8 |
vin4a_d23 | - | - | E7 | 3 | AA4 | 8 |
vin4a_hsync0 | R3/P7 | 4 / 4 | C11 | 3 | E21 | 8 |
vin4a_vsync0 | T2/N1 | 4 / 4 | E11 | 3 | F20 | 8 |
vin4a_de0 | H6/P7 | 4 / 5 | B10 | 3 | C23 | 8 |
vin4a_fld0 | P9/J7 | 4 / 4 | D11 | 3 | F21 | 8 |
vin4a_clk0 | P4 | 4 | B11 | 3 | B26 | 8 |
vin4b | ||||||
vin4b_clk1 | N9 | 6 | V1 | 5 | - | - |
vin4b_de1 | P9 | 6 | V7 | 5 | - | - |
vin4b_fld1 | P4 | 6 | W2 | 5 | - | - |
vin4b_d0 | R6 | 6 | U4 | 5 | - | - |
vin4b_d1 | T9 | 6 | V2 | 5 | - | - |
vin4b_d2 | T6 | 6 | Y1 | 5 | - | - |
vin4b_d3 | T7 | 6 | W9 | 5 | - | - |
vin4b_d4 | P6 | 6 | V9 | 5 | - | - |
vin4b_d5 | R9 | 6 | U5 | 5 | - | - |
vin4b_d6 | R5 | 6 | V5 | 5 | - | - |
vin4b_d7 | P5 | 6 | V4 | 5 | - | - |
vin4b_hsync1 | N7 | 6 | U7 | 5 | - | - |
vin4b_vsync1 | R4 | 6 | V6 | 5 | - | - |
NOTE
To configure the desired Manual IO Timing Mode the user must follow the steps described in section "Manual IO Timing Modes" of the Device TRM.
The associated registers to configure are listed in the CFG REGISTER column. For more information please see the Control Module Chapter in the Device TRM.
Manual IO Timings Modes must be used to guarantee some IO timings for VIP1. See Table 5-33Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-38Manual Functions Mapping for VIP1 for a definition of the Manual modes.
Table 5-38 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
BALL | BALL NAME | VIP1_MANUAL1 | VIP1_MANUAL2 | CFG REGISTER | MUXMODE | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 0 | 1 | 2 | 3 | 4 | |||
U3 | RMII_MHZ_50_CLK | 1973 | 184 | 2257 | 0 | CFG_RMII_MHZ_50_CLK_IN | - | - | - | - | vin2a_d11 |
N6 | gpmc_ben0 | 2133 | 486 | 2582 | 77 | CFG_GPMC_BEN0_IN | - | - | - | vin1b_hsync1 | - |
M4 | gpmc_ben1 | 2034 | 577 | 2545 | 109 | CFG_GPMC_BEN1_IN | - | - | - | vin1b_de1 | - |
U4 | mdio_d | 1897 | 35 | 1999 | 0 | CFG_MDIO_D_IN | - | - | - | - | vin2a_d0 |
V1 | mdio_mclk | 0 | 0 | 0 | 0 | CFG_MDIO_MCLK_IN | - | - | - | - | vin2a_clk0 |
U5 | rgmii0_rxc | 1945 | 97 | 2072 | 0 | CFG_RGMII0_RXC_IN | - | - | - | - | vin2a_d5 |
V5 | rgmii0_rxctl | 1939 | 440 | 2326 | 93 | CFG_RGMII0_RXCTL_IN | - | - | - | - | vin2a_d6 |
W2 | rgmii0_rxd0 | 1990 | 141 | 2147 | 0 | CFG_RGMII0_RXD0_IN | - | - | - | - | vin2a_fld0 |
Y2 | rgmii0_rxd1 | 1928 | 527 | 2298 | 246 | CFG_RGMII0_RXD1_IN | - | - | - | - | vin2a_d9 |
V3 | rgmii0_rxd2 | 1901 | 425 | 2280 | 134 | CFG_RGMII0_RXD2_IN | - | - | - | - | vin2a_d8 |
V4 | rgmii0_rxd3 | 1972 | 637 | 2331 | 362 | CFG_RGMII0_RXD3_IN | - | - | - | - | vin2a_d7 |
W9 | rgmii0_txc | 1933 | 382 | 2347 | 28 | CFG_RGMII0_TXC_IN | - | - | - | - | vin2a_d3 |
V9 | rgmii0_txctl | 2019 | 479 | 2372 | 217 | CFG_RGMII0_TXCTL_IN | - | - | - | - | vin2a_d4 |
U6 | rgmii0_txd0 | 1934 | 203 | 2205 | 0 | CFG_RGMII0_TXD0_IN | - | - | - | - | vin2a_d10 |
V6 | rgmii0_txd1 | 2015 | 604 | 2360 | 362 | CFG_RGMII0_TXD1_IN | - | - | - | - | vin2a_vsync0 |
U7 | rgmii0_txd2 | 1839 | 496 | 2249 | 158 | CFG_RGMII0_TXD2_IN | - | - | - | - | vin2a_hsync0 |
V7 | rgmii0_txd3 | 2087 | 423 | 2426 | 108 | CFG_RGMII0_TXD3_IN | - | - | - | - | vin2a_de0 |
V2 | uart3_rxd | 1578 | 0 | 1530 | 0 | CFG_UART3_RXD_IN | - | - | - | - | vin2a_d1 |
Y1 | uart3_txd | 1869 | 99 | 1967 | 0 | CFG_UART3_TXD_IN | - | - | - | - | vin2a_d2 |
AG8 | vin1a_clk0 | 0 | 0 | 0 | 0 | CFG_VIN1A_CLK0_IN | vin1a_clk0 | - | - | - | - |
AE8 | vin1a_d0 | 2051 | 708 | 2439 | 275 | CFG_VIN1A_D0_IN | vin1a_d0 | - | - | - | - |
AD8 | vin1a_d1 | 1931 | 812 | 2337 | 447 | CFG_VIN1A_D1_IN | vin1a_d1 | - | - | - | - |
AG3 | vin1a_d10 | 2049 | 804 | 2420 | 448 | CFG_VIN1A_D10_IN | vin1a_d10 | vin1b_d5 | - | - | - |
AG5 | vin1a_d11 | 1921 | 766 | 2331 | 438 | CFG_VIN1A_D11_IN | vin1a_d11 | vin1b_d4 | - | - | - |
AF2 | vin1a_d12 | 2078 | 1220 | 2397 | 915 | CFG_VIN1A_D12_IN | vin1a_d12 | vin1b_d3 | - | - | - |
AF6 | vin1a_d13 | 1986 | 1138 | 2366 | 788 | CFG_VIN1A_D13_IN | vin1a_d13 | vin1b_d2 | - | - | - |
AF3 | vin1a_d14 | 2077 | 1242 | 2403 | 947 | CFG_VIN1A_D14_IN | vin1a_d14 | vin1b_d1 | - | - | - |
AF4 | vin1a_d15 | 2070 | 1581 | 2337 | 1407 | CFG_VIN1A_D15_IN | vin1a_d15 | vin1b_d0 | - | - | - |
AF1 | vin1a_d16 | 2008 | 1432 | 2321 | 1202 | CFG_VIN1A_D16_IN | vin1a_d16 | vin1b_d7 | - | - | - |
AE3 | vin1a_d17 | 2077 | 1571 | 2370 | 1351 | CFG_VIN1A_D17_IN | vin1a_d17 | vin1b_d6 | - | - | - |
AE5 | vin1a_d18 | 2075 | 1527 | 2357 | 1292 | CFG_VIN1A_D18_IN | vin1a_d18 | vin1b_d5 | - | - | - |
AE1 | vin1a_d19 | 2055 | 1636 | 2358 | 1422 | CFG_VIN1A_D19_IN | vin1a_d19 | vin1b_d4 | - | - | - |
AG7 | vin1a_d2 | 1871 | 1037 | 2301 | 620 | CFG_VIN1A_D2_IN | vin1a_d2 | - | - | - | - |
AE2 | vin1a_d20 | 2046 | 1452 | 2351 | 1163 | CFG_VIN1A_D20_IN | vin1a_d20 | vin1b_d3 | - | - | - |
AE6 | vin1a_d21 | 2135 | 1292 | 2405 | 1024 | CFG_VIN1A_D21_IN | vin1a_d21 | vin1b_d2 | - | - | - |
AD2 | vin1a_d22 | 2034 | 1430 | 2348 | 1206 | CFG_VIN1A_D22_IN | vin1a_d22 | vin1b_d1 | - | - | - |
AD3 | vin1a_d23 | 2191 | 813 | 2502 | 447 | CFG_VIN1A_D23_IN | vin1a_d23 | vin1b_d0 | - | - | - |
AH6 | vin1a_d3 | 1938 | 984 | 2299 | 658 | CFG_VIN1A_D3_IN | vin1a_d3 | - | - | - | - |
AH3 | vin1a_d4 | 2034 | 597 | 2424 | 178 | CFG_VIN1A_D4_IN | vin1a_d4 | - | - | - | - |
AH5 | vin1a_d5 | 1961 | 927 | 2359 | 554 | CFG_VIN1A_D5_IN | vin1a_d5 | - | - | - | - |
AG6 | vin1a_d6 | 1909 | 930 | 2323 | 549 | CFG_VIN1A_D6_IN | vin1a_d6 | - | - | - | - |
AH4 | vin1a_d7 | 1999 | 901 | 2383 | 557 | CFG_VIN1A_D7_IN | vin1a_d7 | - | - | - | - |
AG4 | vin1a_d8 | 2040 | 856 | 2426 | 448 | CFG_VIN1A_D8_IN | vin1a_d8 | vin1b_d7 | - | - | - |
AG2 | vin1a_d9 | 2133 | 799 | 2472 | 388 | CFG_VIN1A_D9_IN | vin1a_d9 | vin1b_d6 | - | - | - |
AD9 | vin1a_de0 | 1842 | 861 | 2258 | 352 | CFG_VIN1A_DE0_IN | vin1a_de0 | vin1b_hsync1 | - | - | - |
AF9 | vin1a_fld0 | 1968 | 1029 | 2347 | 622 | CFG_VIN1A_FLD0_IN | vin1a_fld0 | vin1b_vsync1 | - | - | - |
AE9 | vin1a_hsync0 | 1871 | 1264 | 2257 | 881 | CFG_VIN1A_HSYNC0_IN | vin1a_hsync0 | vin1b_fld1 | - | - | - |
AF8 | vin1a_vsync0 | 1798 | 1000 | 2243 | 649 | CFG_VIN1A_VSYNC0_IN | vin1a_vsync0 | vin1b_de1 | - | - | - |
AH7 | vin1b_clk1 | 160 | 0 | 227 | 0 | CFG_VIN1B_CLK1_IN | vin1b_clk1 | - | - | - | - |
E1 | vin2a_clk0 | 0 | 0 | 0 | 0 | CFG_VIN2A_CLK0_IN | vin2a_clk0 | - | - | - | - |
F2 | vin2a_d0 | 1920 | 227 | 2180 | 0 | CFG_VIN2A_D0_IN | vin2a_d0 | - | - | - | - |
F3 | vin2a_d1 | 1957 | 476 | 2326 | 309 | CFG_VIN2A_D1_IN | vin2a_d1 | - | - | - | - |
D3 | vin2a_d10 | 1865 | 337 | 2297 | 110 | CFG_VIN2A_D10_IN | vin2a_d10 | - | - | - | - |
F6 | vin2a_d11 | 1753 | 19 | 1938 | 0 | CFG_VIN2A_D11_IN | vin2a_d11 | - | - | - | - |
D5 | vin2a_d12 | 1654 | 487 | 2135 | 182 | CFG_VIN2A_D12_IN | vin2a_d12 | - | - | - | - |
C2 | vin2a_d13 | 1927 | 132 | 2134 | 0 | CFG_VIN2A_D13_IN | vin2a_d13 | - | - | - | - |
C3 | vin2a_d14 | 1715 | 0 | 1753 | 0 | CFG_VIN2A_D14_IN | vin2a_d14 | - | - | - | - |
C4 | vin2a_d15 | 1745 | 381 | 2222 | 63 | CFG_VIN2A_D15_IN | vin2a_d15 | - | - | - | - |
B2 | vin2a_d16 | 1670 | 319 | 2137 | 58 | CFG_VIN2A_D16_IN | vin2a_d16 | - | vin2b_d7 | - | - |
D6 | vin2a_d17 | 1709 | 409 | 2192 | 79 | CFG_VIN2A_D17_IN | vin2a_d17 | - | vin2b_d6 | - | - |
C5 | vin2a_d18 | 2033 | 334 | 2378 | 21 | CFG_VIN2A_D18_IN | vin2a_d18 | - | vin2b_d5 | - | - |
A3 | vin2a_d19 | 1957 | 193 | 2207 | 0 | CFG_VIN2A_D19_IN | vin2a_d19 | - | vin2b_d4 | - | - |
D1 | vin2a_d2 | 1912 | 5 | 2057 | 0 | CFG_VIN2A_D2_IN | vin2a_d2 | - | - | - | - |
B3 | vin2a_d20 | 1938 | 619 | 2325 | 388 | CFG_VIN2A_D20_IN | vin2a_d20 | - | vin2b_d3 | - | - |
B4 | vin2a_d21 | 1899 | 546 | 2320 | 221 | CFG_VIN2A_D21_IN | vin2a_d21 | - | vin2b_d2 | - | - |
B5 | vin2a_d22 | 1800 | 272 | 2219 | 30 | CFG_VIN2A_D22_IN | vin2a_d22 | - | vin2b_d1 | - | - |
A4 | vin2a_d23 | 1807 | 476 | 2225 | 200 | CFG_VIN2A_D23_IN | vin2a_d23 | - | vin2b_d0 | - | - |
E2 | vin2a_d3 | 2095 | 421 | 2440 | 257 | CFG_VIN2A_D3_IN | vin2a_d3 | - | - | - | - |
D2 | vin2a_d4 | 2008 | 0 | 2142 | 0 | CFG_VIN2A_D4_IN | vin2a_d4 | - | - | - | - |
F4 | vin2a_d5 | 2137 | 406 | 2455 | 252 | CFG_VIN2A_D5_IN | vin2a_d5 | - | - | - | - |
C1 | vin2a_d6 | 1717 | 0 | 1883 | 0 | CFG_VIN2A_D6_IN | vin2a_d6 | - | - | - | - |
E4 | vin2a_d7 | 1850 | 171 | 2229 | 0 | CFG_VIN2A_D7_IN | vin2a_d7 | - | - | - | - |
F5 | vin2a_d8 | 1841 | 340 | 2250 | 151 | CFG_VIN2A_D8_IN | vin2a_d8 | - | - | - | - |
E6 | vin2a_d9 | 1836 | 289 | 2279 | 27 | CFG_VIN2A_D9_IN | vin2a_d9 | - | - | - | - |
G2 | vin2a_de0 | 1772 | 316 | 2202 | 0 | CFG_VIN2A_DE0_IN | vin2a_de0 | vin2a_fld0 | vin2b_fld1 | vin2b_de1 | - |
H7 | vin2a_fld0 | 2117 | 507 | 2453 | 357 | CFG_VIN2A_FLD0_IN | vin2a_fld0 | - | vin2b_clk1 | - | - |
G1 | vin2a_hsync0 | 1969 | 231 | 2233 | 0 | CFG_VIN2A_HSYNC0_IN | vin2a_hsync0 | - | - | vin2b_hsync1 | - |
G6 | vin2a_vsync0 | 1793 | 110 | 1936 | 0 | CFG_VIN2A_VSYNC0_IN | vin2a_vsync0 | - | - | vin2b_vsync1 | - |
Manual IO Timings Modes must be used to guarantee some IO timings for VIP1. See Table 5-33, Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-39, Manual Functions Mapping for VIP1 2B for a definition of the Manual modes.
Table 5-39 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
BALL | BALL NAME | VIP1_2B_MANUAL1 | VIP1_2B_MANUAL2 | CFG REGISTER | MUXMODE | ||||
---|---|---|---|---|---|---|---|---|---|
A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 2 | 3 | 4 | |||
AC5 | gpio6_10 | 2207 | 0 | 2288 | 0 | CFG_GPIO6_10_IN | - | - | vin2b_hsync1 |
AB4 | gpio6_11 | 2183 | 225 | 2486 | 77 | CFG_GPIO6_11_IN | - | - | vin2b_vsync1 |
AD4 | mmc3_clk | 2262 | 114 | 2452 | 0 | CFG_MMC3_CLK_IN | - | - | vin2b_d7 |
AC4 | mmc3_cmd | 2228 | 108 | 2425 | 0 | CFG_MMC3_CMD_IN | - | - | vin2b_d6 |
AC7 | mmc3_dat0 | 2137 | 170 | 2463 | 0 | CFG_MMC3_DAT0_IN | - | - | vin2b_d5 |
AC6 | mmc3_dat1 | 2116 | 154 | 2393 | 0 | CFG_MMC3_DAT1_IN | - | - | vin2b_d4 |
AC9 | mmc3_dat2 | 1891 | 0 | 1945 | 0 | CFG_MMC3_DAT2_IN | - | - | vin2b_d3 |
AC3 | mmc3_dat3 | 2202 | 197 | 2516 | 22 | CFG_MMC3_DAT3_IN | - | - | vin2b_d2 |
AC8 | mmc3_dat4 | 1966 | 0 | 1991 | 0 | CFG_MMC3_DAT4_IN | - | - | vin2b_d1 |
AD6 | mmc3_dat5 | 2163 | 15 | 2361 | 0 | CFG_MMC3_DAT5_IN | - | - | vin2b_d0 |
AB8 | mmc3_dat6 | 2162 | 51 | 2319 | 0 | CFG_MMC3_DAT6_IN | - | - | vin2b_de1 |
AB5 | mmc3_dat7 | 0 | 0 | 0 | 0 | CFG_MMC3_DAT7_IN | - | - | vin2b_clk1 |
B2 | vin2a_d16 | 1175 | 0 | 1413 | 0 | CFG_VIN2A_D16_IN | vin2b_d7 | - | - |
D6 | vin2a_d17 | 1323 | 0 | 1522 | 0 | CFG_VIN2A_D17_IN | vin2b_d6 | - | - |
C5 | vin2a_d18 | 1513 | 0 | 1580 | 0 | CFG_VIN2A_D18_IN | vin2b_d5 | - | - |
A3 | vin2a_d19 | 1278 | 0 | 1396 | 0 | CFG_VIN2A_D19_IN | vin2b_d4 | - | - |
B3 | vin2a_d20 | 1676 | 0 | 1895 | 0 | CFG_VIN2A_D20_IN | vin2b_d3 | - | - |
B4 | vin2a_d21 | 1610 | 0 | 1774 | 0 | CFG_VIN2A_D21_IN | vin2b_d2 | - | - |
B5 | vin2a_d22 | 1250 | 0 | 1497 | 0 | CFG_VIN2A_D22_IN | vin2b_d1 | - | - |
A4 | vin2a_d23 | 1434 | 0 | 1643 | 0 | CFG_VIN2A_D23_IN | vin2b_d0 | - | - |
G2 | vin2a_de0 | 1539 | 147 | 1793 | 0 | CFG_VIN2A_DE0_IN | vin2b_fld1 | vin2b_de1 | - |
H7 | vin2a_fld0 | 0 | 0 | 0 | 0 | CFG_VIN2A_FLD0_IN | vin2b_clk1 | - | - |
G1 | vin2a_hsync0 | 1475 | 0 | 1542 | 0 | CFG_VIN2A_HSYNC0_IN | - | vin2b_hsync1 | - |
G6 | vin2a_vsync0 | 1163 | 0 | 1218 | 0 | CFG_VIN2A_VSYNC0_IN | - | vin2b_vsync1 | - |
Manual IO Timings Modes must be used to guarantee some IO timings for VIP2. See Table 5-33, Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-40, Manual Functions Mapping for VIP2 for a definition of the Manual modes.
Table 5-40 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
BALL | BALL NAME | VIP2_MANUAL 1 | VIP2_MANUAL2 | CFG REGISTER | MUXMODE | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 2 | 3 | 4 | 5 | 6 | |||
R6 | gpmc_a0 | 2558 | 565 | 2920 | 260 | CFG_GPMC_A0_IN | vin3a_d16 | - | vin4a_d0 | - | - |
T9 | gpmc_a1 | 2421 | 648 | 2782 | 349 | CFG_GPMC_A1_IN | vin3a_d17 | - | vin4a_d1 | - | - |
N9 | gpmc_a10 | 2378 | 477 | 2765 | 0 | CFG_GPMC_A10_IN | vin3a_de0 | - | - | - | - |
P9 | gpmc_a11 | 2409 | 579 | 2783 | 295 | CFG_GPMC_A11_IN | vin3a_fld0 | - | vin4a_fld0 | - | - |
K7 | gpmc_a19 | 1887 | 0 | 1735 | 0 | CFG_GPMC_A19_IN | - | - | vin4a_d12 | - | vin3b_d0 |
T6 | gpmc_a2 | 2624 | 893 | 2882 | 682 | CFG_GPMC_A2_IN | vin3a_d18 | - | vin4a_d2 | - | - |
M7 | gpmc_a20 | 1670 | 0 | 1508 | 0 | CFG_GPMC_A20_IN | - | - | vin4a_d13 | - | vin3b_d1 |
J5 | gpmc_a21 | 1925 | 0 | 1763 | 0 | CFG_GPMC_A21_IN | - | - | vin4a_d14 | - | vin3b_d2 |
K6 | gpmc_a22 | 1777 | 0 | 1631 | 0 | CFG_GPMC_A22_IN | - | - | vin4a_d15 | - | vin3b_d3 |
J7 | gpmc_a23 | 1716 | 0 | 1717 | 0 | CFG_GPMC_A23_IN | - | - | vin4a_fld0 | - | vin3b_d4 |
J4 | gpmc_a24 | 1758 | 111 | 1756 | 0 | CFG_GPMC_A24_IN | - | - | - | - | vin3b_d5 |
J6 | gpmc_a25 | 1805 | 0 | 1667 | 0 | CFG_GPMC_A25_IN | - | - | - | - | vin3b_d6 |
H4 | gpmc_a26 | 1800 | 54 | 1699 | 0 | CFG_GPMC_A26_IN | - | - | - | - | vin3b_d7 |
H5 | gpmc_a27 | 1661 | 0 | 1540 | 0 | CFG_GPMC_A27_IN | - | - | - | - | vin3b_hsync1 |
T7 | gpmc_a3 | 2589 | 902 | 2855 | 715 | CFG_GPMC_A3_IN | vin3a_d19 | - | vin4a_d3 | - | - |
P6 | gpmc_a4 | 2616 | 808 | 2874 | 597 | CFG_GPMC_A4_IN | vin3a_d20 | - | vin4a_d4 | - | - |
R9 | gpmc_a5 | 2514 | 733 | 2842 | 491 | CFG_GPMC_A5_IN | vin3a_d21 | - | vin4a_d5 | - | - |
R5 | gpmc_a6 | 2511 | 417 | 2837 | 146 | CFG_GPMC_A6_IN | vin3a_d22 | - | vin4a_d6 | - | - |
P5 | gpmc_a7 | 2752 | 618 | 3035 | 325 | CFG_GPMC_A7_IN | vin3a_d23 | - | vin4a_d7 | - | - |
N7 | gpmc_a8 | 2457 | 603 | 2812 | 203 | CFG_GPMC_A8_IN | vin3a_hsync0 | - | - | - | - |
R4 | gpmc_a9 | 2536 | 749 | 2857 | 409 | CFG_GPMC_A9_IN | vin3a_vsync0 | - | - | - | - |
M6 | gpmc_ad0 | 2139 | 232 | 2444 | 0 | CFG_GPMC_AD0_IN | vin3a_d0 | - | - | - | - |
M2 | gpmc_ad1 | 2429 | 212 | 2711 | 0 | CFG_GPMC_AD1_IN | vin3a_d1 | - | - | - | - |
J1 | gpmc_ad10 | 2294 | 337 | 2703 | 16 | CFG_GPMC_AD10_IN | vin3a_d10 | - | - | - | - |
J2 | gpmc_ad11 | 2184 | 327 | 2600 | 0 | CFG_GPMC_AD11_IN | vin3a_d11 | - | - | - | - |
H1 | gpmc_ad12 | 2222 | 182 | 2471 | 0 | CFG_GPMC_AD12_IN | vin3a_d12 | - | - | - | - |
J3 | gpmc_ad13 | 2179 | 152 | 2421 | 0 | CFG_GPMC_AD13_IN | vin3a_d13 | - | - | - | - |
H2 | gpmc_ad14 | 2166 | 16 | 2263 | 0 | CFG_GPMC_AD14_IN | vin3a_d14 | - | - | - | - |
H3 | gpmc_ad15 | 2191 | 254 | 2535 | 0 | CFG_GPMC_AD15_IN | vin3a_d15 | - | - | - | - |
L5 | gpmc_ad2 | 2412 | 314 | 2776 | 41 | CFG_GPMC_AD2_IN | vin3a_d2 | - | - | - | - |
M1 | gpmc_ad3 | 2249 | 227 | 2503 | 0 | CFG_GPMC_AD3_IN | vin3a_d3 | - | - | - | - |
L6 | gpmc_ad4 | 2317 | 256 | 2613 | 0 | CFG_GPMC_AD4_IN | vin3a_d4 | - | - | - | - |
L4 | gpmc_ad5 | 2254 | 108 | 2441 | 0 | CFG_GPMC_AD5_IN | vin3a_d5 | - | - | - | - |
L3 | gpmc_ad6 | 2164 | 279 | 2533 | 0 | CFG_GPMC_AD6_IN | vin3a_d6 | - | - | - | - |
L2 | gpmc_ad7 | 2278 | 230 | 2597 | 0 | CFG_GPMC_AD7_IN | vin3a_d7 | - | - | - | - |
L1 | gpmc_ad8 | 2246 | 449 | 2701 | 84 | CFG_GPMC_AD8_IN | vin3a_d8 | - | - | - | - |
K2 | gpmc_ad9 | 2222 | 298 | 2607 | 0 | CFG_GPMC_AD9_IN | vin3a_d9 | - | - | - | - |
N6 | gpmc_ben0 | 1767 | 0 | 1686 | 0 | CFG_GPMC_BEN0_IN | - | - | - | - | vin3b_de1 |
M4 | gpmc_ben1 | 1838 | 0 | 1766 | 0 | CFG_GPMC_BEN1_IN | - | - | vin3b_clk1 | - | vin3b_fld1 |
P7 | gpmc_clk | 0 | 0 | 0 | 0 | CFG_GPMC_CLK_IN | - | - | vin4a_hsync0 | vin4a_de0 | vin3b_clk1 |
H6 | gpmc_cs1 | 1611 | 0 | 1450 | 0 | CFG_GPMC_CS1_IN | - | - | vin4a_de0 | - | vin3b_vsync1 |
P1 | gpmc_cs3 | 0 | 0 | 0 | 0 | CFG_GPMC_CS3_IN | vin3a_clk0 | - | - | - | - |
AF1 | vin1a_d16 | 2152 | 1311 | 2633 | 790 | CFG_VIN1A_D16_IN | - | - | - | - | vin3a_d0 |
AE3 | vin1a_d17 | 2211 | 1381 | 2690 | 849 | CFG_VIN1A_D17_IN | - | - | - | - | vin3a_d1 |
AE5 | vin1a_d18 | 2220 | 1393 | 2669 | 879 | CFG_VIN1A_D18_IN | - | - | - | - | vin3a_d2 |
AE1 | vin1a_d19 | 2186 | 1418 | 2680 | 870 | CFG_VIN1A_D19_IN | - | - | - | - | vin3a_d3 |
AE2 | vin1a_d20 | 2183 | 1292 | 2666 | 707 | CFG_VIN1A_D20_IN | - | - | - | - | vin3a_d4 |
AE6 | vin1a_d21 | 2280 | 1155 | 2721 | 601 | CFG_VIN1A_D21_IN | - | - | - | - | vin3a_d5 |
AD2 | vin1a_d22 | 2144 | 1098 | 2664 | 517 | CFG_VIN1A_D22_IN | - | - | - | - | vin3a_d6 |
AD3 | vin1a_d23 | 2355 | 643 | 2816 | 0 | CFG_VIN1A_D23_IN | - | - | - | - | vin3a_d7 |
AH7 | vin1b_clk1 | 0 | 0 | 0 | 0 | CFG_VIN1B_CLK1_IN | - | - | - | - | vin3a_clk0 |
B2 | vin2a_d16 | 1624 | 239 | 1772 | 0 | CFG_VIN2A_D16_IN | - | - | - | - | vin3a_d8 |
D6 | vin2a_d17 | 1541 | 406 | 1838 | 0 | CFG_VIN2A_D17_IN | - | - | - | - | vin3a_d9 |
C5 | vin2a_d18 | 1942 | 313 | 2047 | 0 | CFG_VIN2A_D18_IN | - | - | - | - | vin3a_d10 |
A3 | vin2a_d19 | 1851 | 0 | 1667 | 0 | CFG_VIN2A_D19_IN | - | - | - | - | vin3a_d11 |
B3 | vin2a_d20 | 1837 | 430 | 2187 | 0 | CFG_VIN2A_D20_IN | - | - | - | vin3a_de0 | vin3a_d12 |
B4 | vin2a_d21 | 1805 | 400 | 2042 | 0 | CFG_VIN2A_D21_IN | - | - | - | vin3a_fld0 | vin3a_d13 |
B5 | vin2a_d22 | 1667 | 213 | 1786 | 0 | CFG_VIN2A_D22_IN | - | - | - | vin3a_hsync0 | vin3a_d14 |
A4 | vin2a_d23 | 1700 | 408 | 2010 | 0 | CFG_VIN2A_D23_IN | - | - | - | vin3a_vsync0 | vin3a_d15 |
D11 | vout1_clk | 2405 | 379 | 2780 | 257 | CFG_VOUT1_CLK_IN | - | vin4a_fld0 | vin3a_fld0 | - | - |
F11 | vout1_d0 | 2475 | 548 | 2806 | 469 | CFG_VOUT1_D0_IN | - | vin4a_d16 | vin3a_d16 | - | - |
G10 | vout1_d1 | 2382 | 554 | 2771 | 418 | CFG_VOUT1_D1_IN | - | vin4a_d17 | vin3a_d17 | - | - |
D7 | vout1_d10 | 2379 | 420 | 2784 | 267 | CFG_VOUT1_D10_IN | - | vin4a_d10 | vin3a_d10 | - | - |
D8 | vout1_d11 | 2472 | 453 | 2810 | 367 | CFG_VOUT1_D11_IN | - | vin4a_d11 | vin3a_d11 | - | - |
A5 | vout1_d12 | 2370 | 401 | 2777 | 247 | CFG_VOUT1_D12_IN | - | vin4a_d12 | vin3a_d12 | - | - |
C6 | vout1_d13 | 2437 | 375 | 2819 | 229 | CFG_VOUT1_D13_IN | - | vin4a_d13 | vin3a_d13 | - | - |
C8 | vout1_d14 | 2466 | 433 | 2785 | 342 | CFG_VOUT1_D14_IN | - | vin4a_d14 | vin3a_d14 | - | - |
C7 | vout1_d15 | 2465 | 383 | 2846 | 255 | CFG_VOUT1_D15_IN | - | vin4a_d15 | vin3a_d15 | - | - |
B7 | vout1_d16 | 2411 | 236 | 2733 | 167 | CFG_VOUT1_D16_IN | - | vin4a_d0 | vin3a_d0 | - | - |
B8 | vout1_d17 | 2541 | 435 | 2840 | 379 | CFG_VOUT1_D17_IN | - | vin4a_d1 | vin3a_d1 | - | - |
A7 | vout1_d18 | 2451 | 244 | 2761 | 186 | CFG_VOUT1_D18_IN | - | vin4a_d2 | vin3a_d2 | - | - |
A8 | vout1_d19 | 2366 | 0 | 2564 | 0 | CFG_VOUT1_D19_IN | - | vin4a_d3 | vin3a_d3 | - | - |
F10 | vout1_d2 | 2373 | 639 | 2740 | 526 | CFG_VOUT1_D2_IN | - | vin4a_d18 | vin3a_d18 | - | - |
C9 | vout1_d20 | 2381 | 578 | 2758 | 454 | CFG_VOUT1_D20_IN | - | vin4a_d4 | vin3a_d4 | - | - |
A9 | vout1_d21 | 2349 | 104 | 2706 | 0 | CFG_VOUT1_D21_IN | - | vin4a_d5 | vin3a_d5 | - | - |
B9 | vout1_d22 | 2372 | 248 | 2745 | 127 | CFG_VOUT1_D22_IN | - | vin4a_d6 | vin3a_d6 | - | - |
A10 | vout1_d23 | 2088 | 392 | 2608 | 124 | CFG_VOUT1_D23_IN | - | vin4a_d7 | vin3a_d7 | - | - |
G11 | vout1_d3 | 2475 | 523 | 2771 | 475 | CFG_VOUT1_D3_IN | - | vin4a_d19 | vin3a_d19 | - | - |
E9 | vout1_d4 | 2481 | 458 | 2772 | 410 | CFG_VOUT1_D4_IN | - | vin4a_d20 | vin3a_d20 | - | - |
F9 | vout1_d5 | 2335 | 451 | 2711 | 328 | CFG_VOUT1_D5_IN | - | vin4a_d21 | vin3a_d21 | - | - |
F8 | vout1_d6 | 2485 | 461 | 2739 | 459 | CFG_VOUT1_D6_IN | - | vin4a_d22 | vin3a_d22 | - | - |
E7 | vout1_d7 | 2496 | 514 | 2767 | 495 | CFG_VOUT1_D7_IN | - | vin4a_d23 | vin3a_d23 | - | - |
E8 | vout1_d8 | 2459 | 492 | 2789 | 414 | CFG_VOUT1_D8_IN | - | vin4a_d8 | vin3a_d8 | - | - |
D9 | vout1_d9 | 2463 | 532 | 2790 | 441 | CFG_VOUT1_D9_IN | - | vin4a_d9 | vin3a_d9 | - | - |
B10 | vout1_de | 2326 | 134 | 2713 | 0 | CFG_VOUT1_DE_IN | - | vin4a_de0 | vin3a_de0 | - | - |
B11 | vout1_fld | 0 | 0 | 0 | 0 | CFG_VOUT1_FLD_IN | - | vin4a_clk0 | vin3a_clk0 | - | - |
C11 | vout1_hsync | 2058 | 180 | 2456 | 0 | CFG_VOUT1_HSYNC_IN | - | vin4a_hsync0 | vin3a_hsync0 | - | - |
E11 | vout1_vsync | 2226 | 18 | 2332 | 0 | CFG_VOUT1_VSYNC_IN | - | vin4a_vsync0 | vin3a_vsync0 | - | - |
Manual IO Timings Modes must be used to guarantee some IO timings for VIP2. See Table 5-33, Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-41, Manual Functions Mapping for VIP2 4A for a definition of the Manual modes.
Table 5-41 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
BALL | BALL NAME | VIP2_4A_MANUAL1 | VIP2_4A_MANUAL2 | CFG REGISTER | MUXMODE | ||||
---|---|---|---|---|---|---|---|---|---|
A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 3 | 4 | 5 | |||
R6 | gpmc_a0 | 2108 | 183 | 2229 | 0 | CFG_GPMC_A0_IN | - | vin4a_d0 | - |
T9 | gpmc_a1 | 1977 | 152 | 2082 | 0 | CFG_GPMC_A1_IN | - | vin4a_d1 | - |
P9 | gpmc_a11 | 1973 | 0 | 1964 | 0 | CFG_GPMC_A11_IN | - | vin4a_fld0 | - |
P4 | gpmc_a12 | 0 | 0 | 0 | 0 | CFG_GPMC_A12_IN | - | vin4a_clk0 | - |
R3 | gpmc_a13 | 2042 | 263 | 2251 | 0 | CFG_GPMC_A13_IN | - | vin4a_hsync0 | - |
T2 | gpmc_a14 | 2124 | 726 | 2678 | 158 | CFG_GPMC_A14_IN | - | vin4a_vsync0 | - |
U2 | gpmc_a15 | 1922 | 307 | 2226 | 0 | CFG_GPMC_A15_IN | - | vin4a_d8 | - |
U1 | gpmc_a16 | 2082 | 318 | 2340 | 0 | CFG_GPMC_A16_IN | - | vin4a_d9 | - |
P3 | gpmc_a17 | 1987 | 328 | 2216 | 0 | CFG_GPMC_A17_IN | - | vin4a_d10 | - |
R2 | gpmc_a18 | 1428 | 0 | 1323 | 0 | CFG_GPMC_A18_IN | - | vin4a_d11 | - |
K7 | gpmc_a19 | 1755 | 0 | 1599 | 0 | CFG_GPMC_A19_IN | - | vin4a_d12 | - |
T6 | gpmc_a2 | 2202 | 359 | 2518 | 0 | CFG_GPMC_A2_IN | - | vin4a_d2 | - |
M7 | gpmc_a20 | 1561 | 0 | 1394 | 0 | CFG_GPMC_A20_IN | - | vin4a_d13 | - |
J5 | gpmc_a21 | 1795 | 41 | 1665 | 0 | CFG_GPMC_A21_IN | - | vin4a_d14 | - |
K6 | gpmc_a22 | 1637 | 0 | 1454 | 0 | CFG_GPMC_A22_IN | - | vin4a_d15 | - |
J7 | gpmc_a23 | 1489 | 0 | 1492 | 0 | CFG_GPMC_A23_IN | - | vin4a_fld0 | - |
T7 | gpmc_a3 | 2131 | 389 | 2502 | 0 | CFG_GPMC_A3_IN | - | vin4a_d3 | - |
P6 | gpmc_a4 | 2179 | 275 | 2403 | 0 | CFG_GPMC_A4_IN | - | vin4a_d4 | - |
R9 | gpmc_a5 | 2013 | 281 | 2248 | 0 | CFG_GPMC_A5_IN | - | vin4a_d5 | - |
R5 | gpmc_a6 | 1989 | 0 | 1920 | 0 | CFG_GPMC_A6_IN | - | vin4a_d6 | - |
P5 | gpmc_a7 | 2338 | 106 | 2348 | 0 | CFG_GPMC_A7_IN | - | vin4a_d7 | - |
N1 | gpmc_advn_ale | 1960 | 0 | 1927 | 0 | CFG_GPMC_ADVN_ALE_IN | - | vin4a_vsync0 | - |
P7 | gpmc_clk | 1941 | 0 | 1901 | 0 | CFG_GPMC_CLK_IN | - | vin4a_hsync0 | vin4a_de0 |
H6 | gpmc_cs1 | 1412 | 0 | 1282 | 0 | CFG_GPMC_CS1_IN | - | vin4a_de0 | - |
D11 | vout1_clk | 2425 | 88 | 2765 | 20 | CFG_VOUT1_CLK_IN | vin4a_fld0 | - | - |
F11 | vout1_d0 | 2460 | 555 | 2772 | 515 | CFG_VOUT1_D0_IN | vin4a_d16 | - | - |
G10 | vout1_d1 | 2307 | 500 | 2725 | 354 | CFG_VOUT1_D1_IN | vin4a_d17 | - | - |
D7 | vout1_d10 | 2367 | 275 | 2755 | 160 | CFG_VOUT1_D10_IN | vin4a_d10 | - | - |
D8 | vout1_d11 | 2480 | 337 | 2788 | 301 | CFG_VOUT1_D11_IN | vin4a_d11 | - | - |
A5 | vout1_d12 | 2344 | 290 | 2744 | 162 | CFG_VOUT1_D12_IN | vin4a_d12 | - | - |
C6 | vout1_d13 | 2381 | 184 | 2779 | 56 | CFG_VOUT1_D13_IN | vin4a_d13 | - | - |
C8 | vout1_d14 | 2459 | 533 | 2752 | 512 | CFG_VOUT1_D14_IN | vin4a_d14 | - | - |
C7 | vout1_d15 | 2386 | 263 | 2811 | 111 | CFG_VOUT1_D15_IN | vin4a_d15 | - | - |
B7 | vout1_d16 | 2378 | 197 | 2705 | 142 | CFG_VOUT1_D16_IN | vin4a_d0 | - | - |
B8 | vout1_d17 | 2538 | 171 | 2837 | 133 | CFG_VOUT1_D17_IN | vin4a_d1 | - | - |
A7 | vout1_d18 | 2433 | 69 | 2749 | 25 | CFG_VOUT1_D18_IN | vin4a_d2 | - | - |
A8 | vout1_d19 | 2158 | 0 | 2412 | 0 | CFG_VOUT1_D19_IN | vin4a_d3 | - | - |
F10 | vout1_d2 | 2401 | 291 | 2753 | 211 | CFG_VOUT1_D2_IN | vin4a_d18 | - | - |
C9 | vout1_d20 | 2361 | 401 | 2741 | 295 | CFG_VOUT1_D20_IN | vin4a_d4 | - | - |
A9 | vout1_d21 | 2181 | 0 | 2454 | 0 | CFG_VOUT1_D21_IN | vin4a_d5 | - | - |
B9 | vout1_d22 | 2276 | 0 | 2548 | 0 | CFG_VOUT1_D22_IN | vin4a_d6 | - | - |
A10 | vout1_d23 | 2070 | 274 | 2591 | 26 | CFG_VOUT1_D23_IN | vin4a_d7 | - | - |
G11 | vout1_d3 | 2419 | 403 | 2749 | 341 | CFG_VOUT1_D3_IN | vin4a_d19 | - | - |
E9 | vout1_d4 | 2465 | 311 | 2754 | 294 | CFG_VOUT1_D4_IN | vin4a_d20 | - | - |
F9 | vout1_d5 | 2306 | 319 | 2696 | 201 | CFG_VOUT1_D5_IN | vin4a_d21 | - | - |
F8 | vout1_d6 | 2450 | 312 | 2716 | 318 | CFG_VOUT1_D6_IN | vin4a_d22 | - | - |
E7 | vout1_d7 | 2477 | 403 | 2747 | 405 | CFG_VOUT1_D7_IN | vin4a_d23 | - | - |
E8 | vout1_d8 | 2407 | 425 | 2744 | 360 | CFG_VOUT1_D8_IN | vin4a_d8 | - | - |
D9 | vout1_d9 | 2512 | 277 | 2783 | 278 | CFG_VOUT1_D9_IN | vin4a_d9 | - | - |
B10 | vout1_de | 2266 | 36 | 2576 | 0 | CFG_VOUT1_DE_IN | vin4a_de0 | - | - |
B11 | vout1_fld | 0 | 0 | 0 | 0 | CFG_VOUT1_FLD_IN | vin4a_clk0 | - | - |
C11 | vout1_hsync | 2016 | 50 | 2300 | 0 | CFG_VOUT1_HSYNC_IN | vin4a_hsync0 | - | - |
E11 | vout1_vsync | 1953 | 0 | 2088 | 0 | CFG_VOUT1_VSYNC_IN | vin4a_vsync0 | - | - |
Manual IO Timings Modes must be used to guarantee some IO timings for VIP2. See Table 5-33, Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-42, Manual Functions Mapping for VIP2 4A IOSET3 for a definition of the Manual modes.
Table 5-42 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
BALL | BALL NAME | VIP2_4A_IOSET3_MANUAL1 | VIP2_4A_IOSET3_MANUAL2 | CFG REGISTER | MUXMODE | ||
---|---|---|---|---|---|---|---|
A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 8 | |||
E21 | gpio6_14 | 599 | 0 | 901 | 0 | CFG_GPIO6_14_IN | vin4a_hsync0 |
F20 | gpio6_15 | 1291 | 0 | 1593 | 0 | CFG_GPIO6_15_IN | vin4a_vsync0 |
F21 | gpio6_16 | 926 | 0 | 1228 | 0 | CFG_GPIO6_16_IN | vin4a_fld0 |
B14 | mcasp1_aclkr | 1768 | 0 | 2071 | 0 | CFG_MCASP1_ACLKR_IN | vin4a_d0 |
G13 | mcasp1_axr2 | 2326 | 851 | 2737 | 792 | CFG_MCASP1_AXR2_IN | vin4a_d2 |
J11 | mcasp1_axr3 | 2406 | 562 | 2858 | 434 | CFG_MCASP1_AXR3_IN | vin4a_d3 |
E12 | mcasp1_axr4 | 2219 | 678 | 2742 | 464 | CFG_MCASP1_AXR4_IN | vin4a_d4 |
F13 | mcasp1_axr5 | 2226 | 676 | 2728 | 517 | CFG_MCASP1_AXR5_IN | vin4a_d5 |
C12 | mcasp1_axr6 | 2265 | 510 | 2806 | 271 | CFG_MCASP1_AXR6_IN | vin4a_d6 |
D12 | mcasp1_axr7 | 2302 | 781 | 2708 | 726 | CFG_MCASP1_AXR7_IN | vin4a_d7 |
J14 | mcasp1_fsr | 1901 | 184 | 2386 | 0 | CFG_MCASP1_FSR_IN | vin4a_d1 |
E15 | mcasp2_aclkr | 1555 | 0 | 1857 | 0 | CFG_MCASP2_ACLKR_IN | vin4a_d8 |
B15 | mcasp2_axr0 | 1790 | 658 | 2407 | 343 | CFG_MCASP2_AXR0_IN | vin4a_d10 |
A15 | mcasp2_axr1 | 1939 | 279 | 2527 | 0 | CFG_MCASP2_AXR1_IN | vin4a_d11 |
D15 | mcasp2_axr4 | 1924 | 369 | 2541 | 53 | CFG_MCASP2_AXR4_IN | vin4a_d12 |
B16 | mcasp2_axr5 | 1719 | 400 | 2337 | 84 | CFG_MCASP2_AXR5_IN | vin4a_d13 |
B17 | mcasp2_axr6 | 1116 | 0 | 1418 | 0 | CFG_MCASP2_AXR6_IN | vin4a_d14 |
A17 | mcasp2_axr7 | 1477 | 362 | 2094 | 47 | CFG_MCASP2_AXR7_IN | vin4a_d15 |
A20 | mcasp2_fsr | 1521 | 8 | 1830 | 0 | CFG_MCASP2_FSR_IN | vin4a_d9 |
C18 | mcasp4_aclkx | 1258 | 0 | 1418 | 0 | CFG_MCASP4_ACLKX_IN | vin4a_d16 |
G16 | mcasp4_axr0 | 2334 | 227 | 2813 | 26 | CFG_MCASP4_AXR0_IN | vin4a_d18 |
D17 | mcasp4_axr1 | 2334 | 529 | 2777 | 437 | CFG_MCASP4_AXR1_IN | vin4a_d19 |
A21 | mcasp4_fsx | 2293 | 0 | 2570 | 0 | CFG_MCASP4_FSX_IN | vin4a_d17 |
AA3 | mcasp5_aclkx | 3053 | 2527 | 3352 | 2409 | CFG_MCASP5_ACLKX_IN | vin4a_d20 |
AB3 | mcasp5_axr0 | 3058 | 3254 | 3315 | 3285 | CFG_MCASP5_AXR0_IN | vin4a_d22 |
AA4 | mcasp5_axr1 | 3090 | 3358 | 3331 | 3446 | CFG_MCASP5_AXR1_IN | vin4a_d23 |
AB9 | mcasp5_fsx | 3060 | 2699 | 3329 | 2686 | CFG_MCASP5_FSX_IN | vin4a_d21 |
B26 | xref_clk2 | 0 | 0 | 0 | 0 | CFG_XREF_CLK2_IN | vin4a_clk0 |
C23 | xref_clk3 | 962 | 0 | 1265 | 0 | CFG_XREF_CLK3_IN | vin4a_de0 |
Manual IO Timings Modes must be used to guarantee some IO timings for VIP2. See Table 5-33, Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-43, Manual Functions Mapping for VIP2 4B for a definition of the Manual modes.
Table 5-43 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
BALL | BALL NAME | VIP2_4B_MANUAL1 | VIP2_4B_MANUAL2 | CFG REGISTER | MUXMODE | |||
---|---|---|---|---|---|---|---|---|
A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 5 | 6 | |||
R6 | gpmc_a0 | 2199 | 621 | 2416 | 398 | CFG_GPMC_A0_IN | - | vin4b_d0 |
T9 | gpmc_a1 | 1989 | 612 | 2267 | 323 | CFG_GPMC_A1_IN | - | vin4b_d1 |
N9 | gpmc_a10 | 0 | 0 | 0 | 0 | CFG_GPMC_A10_IN | - | vin4b_clk1 |
P9 | gpmc_a11 | 2133 | 859 | 2303 | 720 | CFG_GPMC_A11_IN | - | vin4b_de1 |
P4 | gpmc_a12 | 2258 | 562 | 2399 | 393 | CFG_GPMC_A12_IN | - | vin4b_fld1 |
T6 | gpmc_a2 | 2218 | 912 | 2365 | 720 | CFG_GPMC_A2_IN | - | vin4b_d2 |
T7 | gpmc_a3 | 2168 | 963 | 2341 | 781 | CFG_GPMC_A3_IN | - | vin4b_d3 |
P6 | gpmc_a4 | 2196 | 813 | 2362 | 594 | CFG_GPMC_A4_IN | - | vin4b_d4 |
R9 | gpmc_a5 | 2082 | 782 | 2329 | 525 | CFG_GPMC_A5_IN | - | vin4b_d5 |
R5 | gpmc_a6 | 2098 | 407 | 2320 | 171 | CFG_GPMC_A6_IN | - | vin4b_d6 |
P5 | gpmc_a7 | 2343 | 585 | 2522 | 305 | CFG_GPMC_A7_IN | - | vin4b_d7 |
N7 | gpmc_a8 | 2030 | 685 | 2290 | 284 | CFG_GPMC_A8_IN | - | vin4b_hsync1 |
R4 | gpmc_a9 | 2116 | 832 | 2335 | 548 | CFG_GPMC_A9_IN | - | vin4b_vsync1 |
U4 | mdio_d | 1860 | 189 | 2164 | 0 | CFG_MDIO_D_IN | vin4b_d0 | - |
V1 | mdio_mclk | 0 | 0 | 0 | 0 | CFG_MDIO_MCLK_IN | vin4b_clk1 | - |
U5 | rgmii0_rxc | 1965 | 550 | 2306 | 279 | CFG_RGMII0_RXC_IN | vin4b_d5 | - |
V5 | rgmii0_rxctl | 1911 | 605 | 2235 | 369 | CFG_RGMII0_RXCTL_IN | vin4b_d6 | - |
W2 | rgmii0_rxd0 | 1954 | 304 | 2294 | 26 | CFG_RGMII0_RXD0_IN | vin4b_fld1 | - |
V4 | rgmii0_rxd3 | 1925 | 835 | 2252 | 613 | CFG_RGMII0_RXD3_IN | vin4b_d7 | - |
W9 | rgmii0_txc | 1937 | 849 | 2291 | 633 | CFG_RGMII0_TXC_IN | vin4b_d3 | - |
V9 | rgmii0_txctl | 1997 | 872 | 2272 | 744 | CFG_RGMII0_TXCTL_IN | vin4b_d4 | - |
V6 | rgmii0_txd1 | 1989 | 771 | 2264 | 643 | CFG_RGMII0_TXD1_IN | vin4b_vsync1 | - |
U7 | rgmii0_txd2 | 1788 | 682 | 2193 | 334 | CFG_RGMII0_TXD2_IN | vin4b_hsync1 | - |
V7 | rgmii0_txd3 | 2091 | 591 | 2345 | 411 | CFG_RGMII0_TXD3_IN | vin4b_de1 | - |
V2 | uart3_rxd | 1711 | 0 | 1699 | 0 | CFG_UART3_RXD_IN | vin4b_d1 | - |
Y1 | uart3_txd | 1830 | 318 | 2176 | 0 | CFG_UART3_TXD_IN | vin4b_d2 | - |
Manual IO Timings Modes must be used to guarantee some IO timings for VIP2. See Table 5-33, Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-44, Manual Functions Mapping for VIP2 3B IOSET2 for a definition of the Manual modes.
Table 5-44 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
BALL | BALL NAME | VIP2_3B_IOSET2_MANUAL1 | VIP2_3B_IOSET2_MANUAL2 | CFG REGISTER | MUXMODE | |||
---|---|---|---|---|---|---|---|---|
A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 4 | 6 | |||
K7 | gpmc_a19 | 1801 | 826 | 2145 | 501 | CFG_GPMC_A19_IN | - | vin3b_d0 |
M7 | gpmc_a20 | 1706 | 697 | 2037 | 373 | CFG_GPMC_A20_IN | - | vin3b_d1 |
J5 | gpmc_a21 | 1767 | 937 | 2101 | 612 | CFG_GPMC_A21_IN | - | vin3b_d2 |
K6 | gpmc_a22 | 1678 | 895 | 1998 | 584 | CFG_GPMC_A22_IN | - | vin3b_d3 |
J7 | gpmc_a23 | 1680 | 769 | 2016 | 619 | CFG_GPMC_A23_IN | - | vin3b_d4 |
J4 | gpmc_a24 | 1585 | 1015 | 1931 | 690 | CFG_GPMC_A24_IN | - | vin3b_d5 |
J6 | gpmc_a25 | 1643 | 893 | 2001 | 531 | CFG_GPMC_A25_IN | - | vin3b_d6 |
H4 | gpmc_a26 | 1627 | 958 | 1978 | 586 | CFG_GPMC_A26_IN | - | vin3b_d7 |
H5 | gpmc_a27 | 1709 | 686 | 2036 | 412 | CFG_GPMC_A27_IN | - | vin3b_hsync1 |
N6 | gpmc_ben0 | 1993 | 579 | 2297 | 340 | CFG_GPMC_BEN0_IN | - | vin3b_de1 |
M4 | gpmc_ben1 | 0 | 0 | 0 | 0 | CFG_GPMC_BEN1_IN | vin3b_clk1 | vin3b_fld1 |
H6 | gpmc_cs1 | 1492 | 850 | 1829 | 486 | CFG_GPMC_CS1_IN | - | vin3b_vsync1 |