JAJSFD3G August 2016 – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
There are several possible combinations of device counts and single- or dual-side mounting, Table 7-23 summarizes the supported device configurations.
NUMBER OF DDR3 DEVICES | DDR3 DEVICE WIDTH (BITS) | ECC DEVICE WIDTH (BITS) | MIRRORED? | DDR3 EMIF WIDTH (BITS) |
---|---|---|---|---|
1 | 1x16 | - | N | 16 |
2 | 2x8 | - | Y(1) | 16 |
2 | 2x16 | - | N | 32 |
2 | 2x16 | - | Y(1) | 32 |
2 | 1x16 | 1x8 | N | 16 |
3 | 2x8 | 1x8 | N | 16 |
3 | 2x16 | 1x8 | N | 32 |