JAJSFD3G August 2016 – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see the General-Purpose Interface section of the Device TRM.
CAUTION
The IO timings provided in Section 5.9, Timing Requirements and Switching Characteristics are only valid if signals within a single IOSET are used. The IOSETs are defined in Table 5-76.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
GPIO 1 | |||
gpio1_0 | General-Purpose Input/Output | IO | C12 |
gpio1_1 | General-Purpose Input/Output | IO | D12 |
gpio1_2 | General-Purpose Input/Output | IO | E12 |
gpio1_3 | General-Purpose Input/Output | IO | F12 |
gpio1_4 | General-Purpose Input/Output | IO | A10 |
gpio1_5 | General-Purpose Input/Output | IO | B10 |
gpio1_6 | General-Purpose Input/Output | IO | C10 |
gpio1_7 | General-Purpose Input/Output | IO | E10 |
gpio1_8 | General-Purpose Input/Output | IO | D10 |
gpio1_9 | General-Purpose Input/Output | IO | A9 |
gpio1_10 | General-Purpose Input/Output | IO | B9 |
gpio1_11 | General-Purpose Input/Output | IO | F10 |
gpio1_12 | General-Purpose Input/Output | IO | C8 |
gpio1_13 | General-Purpose Input/Output | IO | D8 |
gpio1_14 | General-Purpose Input/Output | IO | E8 |
gpio1_15 | General-Purpose Input/Output | IO | A7 |
gpio1_16 | General-Purpose Input/Output | IO | F8 |
gpio1_17 | General-Purpose Input/Output | IO | B7 |
gpio1_18 | General-Purpose Input/Output | IO | A6 |
gpio1_19 | General-Purpose Input/Output | IO | F7 |
gpio1_20 | General-Purpose Input/Output | IO | E7 |
gpio1_21 | General-Purpose Input/Output | IO | C6 |
gpio1_22 | General-Purpose Input/Output | IO | B6 |
gpio1_23 | General-Purpose Input/Output | IO | A5 |
gpio1_24 | General-Purpose Input/Output | IO | D6 |
gpio1_25 | General-Purpose Input/Output | IO | C5 |
gpio1_26 | General-Purpose Input/Output | IO | B5 |
gpio1_27 | General-Purpose Input/Output | IO | D7 |
gpio1_28 | General-Purpose Input/Output | IO | B4 |
gpio1_29 | General-Purpose Input/Output | IO | A4 |
gpio1_30 | General-Purpose Input/Output | IO | F22 |
gpio1_31 | General-Purpose Input/Output | IO | F21 |
GPIO 2 | |||
gpio2_0 | General-Purpose Input/Output | IO | F20 |
gpio2_1 | General-Purpose Input/Output | IO | F19 |
gpio2_2 | General-Purpose Input/Output | IO | G19 |
gpio2_3 | General-Purpose Input/Output | IO | G18 |
gpio2_4 | General-Purpose Input/Output | IO | G21 |
gpio2_5 | General-Purpose Input/Output | IO | G22 |
gpio2_6 | General-Purpose Input/Output | IO | H18 |
gpio2_7 | General-Purpose Input/Output | IO | H20 |
gpio2_8 | General-Purpose Input/Output | IO | H19 |
gpio2_9 | General-Purpose Input/Output | IO | H22 |
gpio2_10 | General-Purpose Input/Output | IO | H21 |
gpio2_11 | General-Purpose Input/Output | IO | J17 |
gpio2_12 | General-Purpose Input/Output | IO | K22 |
gpio2_13 | General-Purpose Input/Output | IO | K21 |
gpio2_14 | General-Purpose Input/Output | IO | K18 |
gpio2_15 | General-Purpose Input/Output | IO | K17 |
gpio2_16 | General-Purpose Input/Output | IO | K19 |
gpio2_17 | General-Purpose Input/Output | IO | K20 |
gpio2_18 | General-Purpose Input/Output | IO | L21 |
gpio2_19 | General-Purpose Input/Output | IO | L22 |
gpio2_20 | General-Purpose Input/Output | IO | AB17 |
gpio2_21 | General-Purpose Input/Output | IO | U17 |
gpio2_22 | General-Purpose Input/Output | IO | W17 |
gpio2_23 | General-Purpose Input/Output | IO | AA17 |
gpio2_24 | General-Purpose Input/Output | IO | U16 |
gpio2_25 | General-Purpose Input/Output | IO | W16 |
gpio2_26 | General-Purpose Input/Output | IO | V16 |
gpio2_27 | General-Purpose Input/Output | IO | U15 |
gpio2_28 | General-Purpose Input/Output | IO | V15 |
gpio2_29 | General-Purpose Input/Output | IO | Y15 |
gpio2_30 | General-Purpose Input/Output | IO | W15 |
gpio2_31 | General-Purpose Input/Output | IO | AA15 |
GPIO 3 | |||
gpio3_0 | General-Purpose Input/Output | IO | AB15 |
gpio3_1 | General-Purpose Input/Output | IO | AA14 |
gpio3_2 | General-Purpose Input/Output | IO | AB14 |
gpio3_3 | General-Purpose Input/Output | IO | U13 |
gpio3_4 | General-Purpose Input/Output | IO | V13 |
gpio3_5 | General-Purpose Input/Output | IO | Y13 |
gpio3_6 | General-Purpose Input/Output | IO | W13 |
gpio3_7 | General-Purpose Input/Output | IO | U11 |
gpio3_8 | General-Purpose Input/Output | IO | V11 |
gpio3_9 | General-Purpose Input/Output | IO | U9 |
gpio3_10 | General-Purpose Input/Output | IO | W11 |
gpio3_11 | General-Purpose Input/Output | IO | V9 |
gpio3_12 | General-Purpose Input/Output | IO | W9 |
gpio3_13 | General-Purpose Input/Output | IO | U8 |
gpio3_14 | General-Purpose Input/Output | IO | W8 |
gpio3_15 | General-Purpose Input/Output | IO | U7 |
gpio3_16 | General-Purpose Input/Output | IO | V7 |
gpio3_17 | General-Purpose Input/Output | IO | B19 |
gpio3_18 | General-Purpose Input/Output | IO | B17 |
gpio3_19 | General-Purpose Input/Output | IO | C16 |
gpio3_20 | General-Purpose Input/Output | IO | C17 |
gpio3_21 | General-Purpose Input/Output | IO | E16 |
gpio3_22 | General-Purpose Input/Output | IO | D16 |
gpio3_23 | General-Purpose Input/Output | IO | E17 |
gpio3_24 | General-Purpose Input/Output | IO | F17 |
gpio3_25 | General-Purpose Input/Output | IO | B18 |
gpio3_26 | General-Purpose Input/Output | IO | C18 |
gpio3_27 | General-Purpose Input/Output | IO | A19 |
gpio3_28 | General-Purpose Input/Output | IO | B20 |
gpio3_29 | General-Purpose Input/Output | IO | C20 |
gpio3_30 | General-Purpose Input/Output | IO | A20 |
gpio3_31 | General-Purpose Input/Output | IO | M1 |
GPIO 4 | |||
gpio4_0 | General-Purpose Input/Output | IO | M2 |
gpio4_1 | General-Purpose Input/Output | IO | U6 |
gpio4_2 | General-Purpose Input/Output | IO | T5 |
gpio4_3 | General-Purpose Input/Output | IO | R6 |
gpio4_4 | General-Purpose Input/Output | IO | R5 |
gpio4_5 | General-Purpose Input/Output | IO | L1 |
gpio4_6 | General-Purpose Input/Output | IO | N4 |
gpio4_7 | General-Purpose Input/Output | IO | R7 |
gpio4_8 | General-Purpose Input/Output | IO | L2 |
gpio4_9 | General-Purpose Input/Output | IO | N5 |
gpio4_10 | General-Purpose Input/Output | IO | N6 |
gpio4_11 | General-Purpose Input/Output | IO | W7 |
gpio4_12 | General-Purpose Input/Output | IO | W6 |
gpio4_13 | General-Purpose Input/Output | IO | F13 |
gpio4_14 | General-Purpose Input/Output | IO | E14 |
gpio4_15 | General-Purpose Input/Output | IO | F14 |
gpio4_16 | General-Purpose Input/Output | IO | C14 |
gpio4_17 | General-Purpose Input/Output | IO | D14 |
gpio4_18 | General-Purpose Input/Output | IO | D15 |
gpio4_19 | General-Purpose Input/Output | IO | F15 |
gpio4_20 | General-Purpose Input/Output | IO | F16 |
gpio4_21 | General-Purpose Input/Output | IO | M17 |
gpio4_22 | General-Purpose Input/Output | IO | M18 |
gpio4_25 | General-Purpose Input/Output | IO | J1 |
gpio4_26 | General-Purpose Input/Output | IO | J4 |
gpio4_27 | General-Purpose Input/Output | IO | J6 |
gpio4_28(1) | General-Purpose Input/Output | IO | H1 |
gpio4_29(1) | General-Purpose Input/Output | IO | H2 |