SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see the EMIF Controller section in the device TRM.
NOTE
The index number 1 which is part of the EMIF1 signal prefixes (ddr1_*) listed in Table 4-9, EMIF Signal Descriptions, column "SIGNAL NAME" is not to be confused with DDR1 type of SDRAM memories.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
ddr1_cke0 | EMIF1 Clock Enable 0 | O | F3 |
ddr1_nck | EMIF1 Negative Clock | O | G2 |
ddr1_odt0 | EMIF1 On-Die Termination for Chip Select 0 | O | P2 |
ddr1_rasn | EMIF1 Row Address Strobe | O | F1 |
ddr1_rst | EMIF1 Reset output | O | N1 |
ddr1_wen | EMIF1 Write Enable | O | E3 |
ddr1_csn0 | EMIF1 Chip Select 0 | O | B2 |
ddr1_ck | EMIF1 Clock | O | G1 |
ddr1_casn | EMIF1 Column Address Strobe | O | F2 |
ddr1_ba0 | EMIF1 Bank Address | O | B3 |
ddr1_ba1 | EMIF1 Bank Address | O | A3 |
ddr1_ba2 | EMIF1 Bank Address | O | D2 |
ddr1_a0 | EMIF1 Address Bus | O | U4 |
ddr1_a1 | EMIF1 Address Bus | O | C1 |
ddr1_a2 | EMIF1 Address Bus | O | D3 |
ddr1_a3 | EMIF1 Address Bus | O | R4 |
ddr1_a4 | EMIF1 Address Bus | O | T4 |
ddr1_a5 | EMIF1 Address Bus | O | N3 |
ddr1_a6 | EMIF1 Address Bus | O | T2 |
ddr1_a7 | EMIF1 Address Bus | O | N2 |
ddr1_a8 | EMIF1 Address Bus | O | T1 |
ddr1_a9 | EMIF1 Address Bus | O | U1 |
ddr1_a10 | EMIF1 Address Bus | O | D1 |
ddr1_a11 | EMIF1 Address Bus | O | R3 |
ddr1_a12 | EMIF1 Address Bus | O | U2 |
ddr1_a13 | EMIF1 Address Bus | O | C3 |
ddr1_a14 | EMIF1 Address Bus | O | R2 |
ddr1_a15 | EMIF1 Address Bus | O | V1 |
ddr1_d0 | EMIF1 Data Bus | IO | AA6 |
ddr1_d1 | EMIF1 Data Bus | IO | AA8 |
ddr1_d2 | EMIF1 Data Bus | IO | Y8 |
ddr1_d3 | EMIF1 Data Bus | IO | AA7 |
ddr1_d4 | EMIF1 Data Bus | IO | AB4 |
ddr1_d5 | EMIF1 Data Bus | IO | Y5 |
ddr1_d6 | EMIF1 Data Bus | IO | AA4 |
ddr1_d7 | EMIF1 Data Bus | IO | Y6 |
ddr1_d8 | EMIF1 Data Bus | IO | AA18 |
ddr1_d9 | EMIF1 Data Bus | IO | Y21 |
ddr1_d10 | EMIF1 Data Bus | IO | AA21 |
ddr1_d11 | EMIF1 Data Bus | IO | Y22 |
ddr1_d12 | EMIF1 Data Bus | IO | AA19 |
ddr1_d13 | EMIF1 Data Bus | IO | AB20 |
ddr1_d14 | EMIF1 Data Bus | IO | Y17 |
ddr1_d15 | EMIF1 Data Bus | IO | AB18 |
ddr1_d16 | EMIF1 Data Bus | IO | AA3 |
ddr1_d17 | EMIF1 Data Bus | IO | AA2 |
ddr1_d18 | EMIF1 Data Bus | IO | Y3 |
ddr1_d19 | EMIF1 Data Bus | IO | V2 |
ddr1_d20 | EMIF1 Data Bus | IO | U3 |
ddr1_d21 | EMIF1 Data Bus | IO | V3 |
ddr1_d22 | EMIF1 Data Bus | IO | Y2 |
ddr1_d23 | EMIF1 Data Bus | IO | Y1 |
ddr1_d24 | EMIF1 Data Bus | IO | U21 |
ddr1_d25 | EMIF1 Data Bus | IO | T20 |
ddr1_d26 | EMIF1 Data Bus | IO | R21 |
ddr1_d27 | EMIF1 Data Bus | IO | U20 |
ddr1_d28 | EMIF1 Data Bus | IO | R22 |
ddr1_d29 | EMIF1 Data Bus | IO | V20 |
ddr1_d30 | EMIF1 Data Bus | IO | W22 |
ddr1_d31 | EMIF1 Data Bus | IO | U22 |
ddr1_ecc_d0 | EMIF1 ECC Data Bus | IO | Y11 |
ddr1_ecc_d1 | EMIF1 ECC Data Bus | IO | AA12 |
ddr1_ecc_d2 | EMIF1 ECC Data Bus | IO | AA11 |
ddr1_ecc_d3 | EMIF1 ECC Data Bus | IO | Y9 |
ddr1_ecc_d4 | EMIF1 ECC Data Bus | IO | AA13 |
ddr1_ecc_d5 | EMIF1 ECC Data Bus | IO | AB11 |
ddr1_ecc_d6 | EMIF1 ECC Data Bus | IO | AA9 |
ddr1_ecc_d7 | EMIF1 ECC Data Bus | IO | AB9 |
ddr1_dqm0 | EMIF1 Data Mask | IO | AB8 |
ddr1_dqm1 | EMIF1 Data Mask | IO | Y18 |
ddr1_dqm2 | EMIF1 Data Mask | IO | AB3 |
ddr1_dqm3 | EMIF1 Data Mask | IO | W21 |
ddr1_dqm_ecc | EMIF1 ECC Data Mask | IO | AB13 |
ddr1_dqs0 | Data strobe 0 input/output for byte 0 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. | IO | AA5 |
ddr1_dqs1 | Data strobe 1 input/output for byte 1 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. | IO | AA20 |
ddr1_dqs2 | Data strobe 2 input/output for byte 2 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. | IO | W1 |
ddr1_dqs3 | Data strobe 3 input/output for byte 3 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. | IO | T21 |
ddr1_dqsn0 | Data strobe 0 invert | IO | AB5 |
ddr1_dqsn1 | Data strobe 1 invert | IO | Y20 |
ddr1_dqsn2 | Data strobe 2 invert | IO | W2 |
ddr1_dqsn3 | Data strobe 3 invert | IO | T22 |
ddr1_dqsn_ecc | EMIF1 ECC Complementary Data strobe | IO | AB10 |
ddr1_dqs_ecc | EMIF1 ECC Data strobe input/output. This signal is output to the EMIF1 memory when writing and input when reading. | IO | AA10 |