SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
Signal Names in MUXMODE 0: tclk; | ||||||
Balls ABF: J2; | ||||||
1.8-V Mode | ||||||
VIH | Input high-level threshold | 0.75 × VDDS | V | |||
VIL | Input low-level threshold | 0.25 × VDDS | V | |||
VHYS | Input hysteresis voltage | 100 | mV | |||
IIN | Input current at each I/O pin | 2 | 11 | µA | ||
CPAD | Pad capacitance (including package capacitance) | 1 | pF | |||
3.3-V Mode | ||||||
VIH | Input high-level threshold | 2.0 | V | |||
VIL | Input low-level threshold | 0.6 | V | |||
VHYS | Input hysteresis voltage | 400 | mV | |||
IIN | Input current at each I/O pin | 5 | 11 | µA | ||
CPAD | Pad capacitance (including package capacitance) | 1 | pF |