SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
5 | tosu(TXD-TXC) | Output Setup time, transmit selected signals valid to rgmiin_txc high/low | RGMII0, Internal Delay Enabled, 1000 Mbps | ns | ||
RGMII0, Internal Delay Enabled, 10/100 Mbps | 1.2 | ns | ||||
RGMII1, Internal Delay Enabled, 1000 Mbps | ns | |||||
RGMII1, Internal Delay Enabled, 10/100 Mbps | 1.2 | ns | ||||
6 | toh(TXC-TXD) | Output Hold time, transmit selected signals valid after rgmiin_txc high/low | RGMII0, Internal Delay Enabled, 1000 Mbps | ns | ||
RGMII0, Internal Delay Enabled, 10/100 Mbps | 1.2 | ns | ||||
RGMII1, Internal Delay Enabled, 1000 Mbps | ns | |||||
RGMII1, Internal Delay Enabled, 10/100 Mbps | 1.2 | ns |