JAJSFD3G August 2016 – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see the On-Chip Debug Support section of the Device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
rtck | JTAG return clock | O | J6 |
tclk | JTAG test clock | I | J2 |
tdi | JTAG test data | I | J1 |
tdo | JTAG test port data | O | J4 |
tms | JTAG test port mode select. An external pullup resistor should be used on this ball. | IO | J3 |
trstn | JTAG test reset | I | J5 |
emu0(1) | Emulator pin 0 | IO | H1 |
emu1(1) | Emulator pin 1 | IO | H2 |
emu2 | Emulator pin 2 | O | AA15 |
emu3 | Emulator pin 3 | O | AB15 |
emu4 | Emulator pin 4 | O | AA14 |
emu5 | Emulator pin 5 | O | AB14 |
emu6 | Emulator pin 6 | O | U13 |
emu7 | Emulator pin 7 | O | V13 |
emu8 | Emulator pin 8 | O | Y13 |
emu9 | Emulator pin 9 | O | W13 |
emu10 | Emulator pin 10 | O | U11 |
emu11 | Emulator pin 11 | O | V11 |
emu12 | Emulator pin 12 | O | U9 |
emu13 | Emulator pin 13 | O | W11 |
emu14 | Emulator pin 14 | O | V9 |
emu15 | Emulator pin 15 | O | W9 |
emu16 | Emulator pin 16 | O | U8 |
emu17 | Emulator pin 17 | O | W8 |
emu18 | Emulator pin 18 | O | U7 |
emu19 | Emulator pin 19 | O | V7 |