JAJSFR8E August 2016 – May 2019 DRA790 , DRA791 , DRA793 , DRA797
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 3-1 shows a comparison between devices, highlighting the differences.
FEATURES | DEVICE | |||||
---|---|---|---|---|---|---|
DRA790 | DRA791 | DRA793 | DRA797 | |||
Features | ||||||
CTRL_WKUP_STD_FUSE_DIE_ID_2 [31:24] Base PN register bitfield value(1)(2) | 128 (0x80) | 129 (0x81) | 131 (0x83) | 135 (0x87) | ||
Processors/Accelerators | ||||||
Speed Grades | A | B | D | H | ||
Arm Single Cortex-A15 Microprocessor (MPU) Subsystem | MPU core 0 | Yes | ||||
C66x VLIW DSP | DSP1 | Yes | ||||
BitBLT 2D Hardware Acceleration Engine (BB2D) | BB2D | No | ||||
Display Subsystem | VOUT1 | No | ||||
VOUT2 | Yes | |||||
VOUT3 | Yes | |||||
HDMI | Yes | |||||
Dual Arm Cortex-M4 Image Processing Unit (IPU) | IPU1 | Yes | ||||
IPU2 | Yes | |||||
Image Video Accelarator (IVA) | IVA | No | ||||
SGX544 Single-Core 3D Graphics Processing Unit (GPU) | GPU | No | ||||
Video Input Port (VIP) | VIP1 | vin1a | Yes | |||
vin1b | Yes | |||||
vin2a | Yes | |||||
vin2b | Yes | |||||
Video Processing Engine (VPE) | VPE | Yes | ||||
Program/Data Storage | ||||||
On-Chip Shared Memory (RAM) | OCMC_RAM1 | 512KB | ||||
General-Purpose Memory Controller (GPMC) | GPMC | Yes | ||||
DDR3/DDR3L Memory Controller | EMIF1 | up to 2GB | ||||
Dynamic Memory Manager (DMM) | DMM | Yes | ||||
Radio Support | ||||||
Audio Tracking Logic (ATL) | ATL | Yes | ||||
Viterbi Coprocessor (VCP) | VCP1 | Yes | ||||
VCP2 | Yes | |||||
Peripherals | ||||||
Controller Area Network (DCAN) Interface | DCAN1 | Yes | ||||
DCAN2 | Yes | |||||
Enhanced DMA (EDMA) | EDMA | Yes | ||||
System DMA (DMA_SYSTEM) | DMA_SYSTEM | Yes | ||||
Ethernet Subsystem (Ethernet SS) | GMAC_SW[0] | MII, RMII, or RGMII | ||||
GMAC_SW[1] | MII, RMII, or RGMII | |||||
General-Purpose I/O (GPIO) | GPIO | Up to 186 | ||||
Inter-Integrated Circuit Interface (I2C) | I2C | 6 | ||||
System Mailbox Module | MAILBOX | 13 | ||||
Media Local Bus Subsystem (MLBSS) | MLB | Yes | ||||
Camera Adaptation Layer (CAL) Camera Serial Interface 2 (CSI2) | CSI2_0 | 1 CLK + 2 Data | ||||
CSI2_1 | No | |||||
Multichannel Audio Serial Port (McASP) | McASP1 | 16 serializers | ||||
McASP2 | 16 serializers | |||||
McASP3 | 4 serializers | |||||
McASP4 | 4 serializers | |||||
McASP5 | 4 serializers | |||||
McASP6 | 4 serializers | |||||
McASP7 | 4 serializers | |||||
McASP8 | 2 serializers | |||||
MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO) | MMC1 | 1x UHSI 4b | ||||
MMC2 | 1x eMMC 8b | |||||
MMC3 | 1x SDIO 8b | |||||
MMC4 | 1x SDIO 4b | |||||
PCI Express 3.0 Port with Integrated PHY | PCIe_SS1 | Up to two lanes (second lane shared with PCIe_SS2 and USB1) | ||||
PCIe_SS2 | Single lane (shared with PCIe_SS1 and USB1) | |||||
Serial Advanced Technology Attachment (SATA) | SATA | No | ||||
Real-Time Clock Subsystem (RTCSS) | RTCSS | No | ||||
Programmable Real-Time Unit Subsystem and Industrial Communication Subsystem (PRU-ICSS) | PRU-ICSS1 | No | No | No | Yes | |
PRU-ICSS2 | No | No | No | Yes | ||
Multichannel Serial Peripheral Interface (McSPI) | McSPI | 4 | ||||
HDQ1W | HDQ1W | Yes | ||||
Quad SPI (QSPI) | QSPI | Yes | ||||
Spinlock Module | SPINLOCK | Yes | ||||
Keyboard Controller (KBD) | KBD | Yes | ||||
Timers, General-Purpose | TIMERS GP | 16 | ||||
Timer, Watchdog | WD TIMER | Yes | ||||
Pulse-Width Modulation Subsystem (PWMSS) | PWMSS1 | Yes | ||||
PWMSS2 | Yes | |||||
PWMSS3 | Yes | |||||
Universal Asynchronous Receiver/Transmitter (UART) | UART | 10 | ||||
Universal Serial Bus (USB3.0) | USB1 (Super-Speed, Dual-Role-Device [DRD]) | Yes | ||||
Universal Serial Bus (USB2.0) | USB2 (High-Speed, Dual-Role-Device [DRD], with embedded HS PHY) | Yes | ||||
USB3 (High-Speed, OTG2.0, with ULPI) | Yes | |||||
USB4 (High-Speed, OTG2.0, with ULPI) | No |