JAJSFR8E August 2016 – May 2019 DRA790 , DRA791 , DRA793 , DRA797
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
---|---|---|---|
a | Device evolution stage(1) | X | Prototype |
P | Preproduction (production test flow, no reliability data) | ||
BLANK | Production | ||
BBBBBB(3) | Base production part number | DRA790 | J6RSP Low Tier |
DRA791 | J6RSP Mid Tier | ||
DRA793 | J6RSP High Tier | ||
DRA797 | J6RSP Super High Tier | ||
r | Device revision | BLANK | SR 1.0 |
A | SR 2.0 | ||
B | SR 2.1 | ||
z | Device Speed | A | Indicates the speed grade for each of the cores in the device. For more information see Table 3-1, Device Comparison Table. |
B | |||
D | |||
H | |||
OTHER | |||
Y | Device type | G | General purpose (Prototype and Production) |
E | Emulation (E) devices | ||
S | High-Security device, Secure Boot Supported | ||
D | High security prototype devices with TI Development keys (D) | ||
Yn | Letter followed by number indicates HS device with customer key | ||
PPP | Package designator | CBD | CBD S-PBGA-N538 (17mm × 17mm) Package |
Q1 | Automotive Designator | BLANK | Not meeting automotive qualification |
Q1 | Meeting Q100 equal requirements, with exceptions as specified in DM. | ||
XXXXXXX | Lot Trace Code | ||
YYY | Production Code, For TI use only | ||
ZZZ | Production Code, For TI use only | ||
O | Pin one designator | ||
G1 | ECAT—Green package designator |
NOTE
BLANK in the symbol or part number is collapsed so there are no gaps between characters.