JAJSII9E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
For more details about features and additional description information on the device Universal Asynchronous Receiver Transmitter, see the corresponding sections within Section 6.3, Signal Descriptions and Section 8, Detailed Description.
Table 7-81 represents UART timing conditions.
PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|
Input Conditions | ||||
tSR | Input slew rate | 0.5 | 5 | V/ns |
Output Conditions | ||||
CLOAD | Output load capacitance | 1 | 30(1) | pF |
Section 7.9.5.21.1, Section 7.9.5.21.2, and Figure 7-111 present timing requirements and switching characteristics for UART interface.