JAJSII9E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NO. | PARAMETER | DESCRIPTION | MODE | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|
RGMII5 | tsu(RD-RXC) | Setup time, RD[3:0] valid before RXC high/low | 10Mbps | 1 | ns | ||
100Mbps | 1 | ns | |||||
1000Mbps | 1 | ns | |||||
tsu(RX_CTL-RXC) | Setup time, RX_CTL valid before RXC high/low | 10Mbps | 1 | ns | |||
100Mbps | 1 | ns | |||||
1000Mbps | 1 | ns | |||||
RGMII6 | th(RXC-RD) | Hold time, RD[3:0] valid after RXC high/low | 10Mbps | 1 | ns | ||
100Mbps | 1 | ns | |||||
1000Mbps | 1 | ns | |||||
th(RXC-RX_CTL) | Hold time, RX_CTL valid after RXC high/low | 10Mbps | 1 | ns | |||
100Mbps | 1 | ns | |||||
1000Mbps | 1 | ns | |||||
RGMII7 | tt(RD) | Transition time, RD | 10Mbps | 0.75 | ns | ||
100Mbps | 0.75 | ns | |||||
1000Mbps | 0.75 | ns | |||||
tt(RX_CTL) | Transition time, RX_CTL | 10Mbps | 0.75 | ns | |||
100Mbps | 0.75 | ns | |||||
1000Mbps | 0.75 | ns |
Section 7.9.5.3.3.3, Section 7.9.5.3.3.4, and Figure 7-48 present switching characteristics for transmit - RGMII for 10 Mbps, 100 Mbps, and 1000 Mbps.