JAJSII9E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Many signals are available on multiple pins, according to the software configuration of the pin multiplexing options.
The following list describes the column headers:
Signal names provided in each Signal Descriptions table, (Table 6-1 through Table 6-106) represent the pin layer multiplexed signal function which is selected via the PADCONFIG registers. Device subsystems may provide an additional layer of signal multiplexing, which means the signal names described in these tables may have additional signal functions. For more information, see the respective peripheral chapter of the device TRM.
For more information on the I/O cell configurations, see Pad Configuration Registers section in Device Configuration chapter of the device TRM.