SBVS206A November 2012 – March 2015 DRV10866
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
DRV10866 only requires three external components. The device needs a 2.2-μF or higher ceramic capacitor connected to VCC and ground for decoupling. During layout, the strategy of ground copper pour is very important to enhance the thermal performance. For two or more layers, use eight thermal vias. Refer to Layout Example for an example of the PCB layout. If there is no COM pin on the motor, one can be simulated. Use three resistors connected in a wye formation, one connected to U, one to V, and one to W. Connect the resistor ends opposite of the phases together. This center point is COM. To find the proper resistor value, start with a value of 10 kΩ and continue to decrease by 1 kΩ until the motor runs properly.
For this design example, use the parameters listed in Table 2 as the input parameters.
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
Motor voltage | 1.6 | 5.5 | V | ||
VCC capacitor | Place as close to the pin as possible | 2.2 | µF | ||
Operating current | Running with normal load at rated speed | 500 | mA | ||
Absolute max current | During start-up and locked motor condition | 650 | mA |