JAJSEN3G March 2012 – March 2018 DRV110
PRODUCTION DATA.
The DRV110 device is designed to operate a solenoid valve or relay. For detailed information on using the DRV110 with 230 V AC solenoids, see Current Controlled Driver for 230V AC Solenoids Reference Design. A typical DC input design will be outlined in Typical Application. Approximate resistor and capacitor values for the peak current, hold current, sense, and keep time will be derived for a sample application.