JAJSEN3G March 2012 – March 2018 DRV110
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
8 PINS | 14 PINS | |||
EN | 8 | 13 | I | Enable |
GND | 5 | 8 | — | Ground |
HOLD | — | 4 | I | Hold current set(1) |
KEEP | 1 | 2 | I | Keep time set |
NC | — | 1 | — | No connect |
NC | — | 6 | — | No connect |
NC | — | 10 | — | No connect |
NC | — | 14 | — | No connect |
OSC | 3 | 5 | I | PWM frequency set |
OUT | 7 | 11 | O | Solenoid switch gate drive |
PEAK | 2 | 3 | I | Peak current set |
SENSE | 6 | 9 | I | Solenoid current sense |
STATUS | — | 12 | O | Open drain status indicator |
VIN | 4 | 7 | I | 6-V to 15-V supply |