4 改訂履歴
Changes from E Revision (August 2016) to F Revision
- Changed the DEFAULT value for bit 5-4 of Table 19 From: 1 To 3 Go
- Changed the DEFAULT value for bit 3-2 of Table 19 From: 2 To 1 Go
- Changed the DEFAULT value for bit 1-0 of Table 19 From: 2 To 1 Go
- Changed the typical value of C(VDD) in Table 29 From: 0.1 µF To: 1 µFGo
Changes from D Revision (June 2015) to E Revision
- Table 2, changed 0x00 Bit 4 From: Reserved To: ILLEGAL_ADDRGo
- Status (Address: 0x00), changed 0x00 Bit 4 From: Reserved To: ILLEGAL_ADDRGo
Changes from C Revision (September 2014) to D Revision