JAJSFA8B October 2015 – April 2018 DRV2605L-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | HI_Z | Reserved | LIBRARY_SEL[2:0] | ||||
R/W-0 | R/W-0 | R/W-0 | R/W-1 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |||
---|---|---|---|---|---|---|---|
7-5 | Reserved | ||||||
4 | HI_Z | R/W | 0 |
This bit sets the output driver into a true high-impedance state. The device must be enabled to go into the high-impedance state. When in hardware shutdown or standby mode, the output drivers have 15 kO to ground. When the HI_Z bit is asserted, the hi-Z functionality takes effect immediately, even if a transaction is taking place. |
|||
3 | Reserved | ||||||
2-0 | LIBRARY_SEL | R/W | 1 |
Waveform library selection value. This bit determines which library the playback engine selects when the GO bit is set. For additional details on the ERM libraries see the Table 1 section.
0: Empty 1: TS2200 Library A 2: TS2200 Library B 3: TS2200 Library C 4: TS2200 Library D 5: TS2200 Library E 6: LRA Library |