JAJSFA8B October 2015 – April 2018 DRV2605L-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BIDIR_INPUT | BRAKE_STABILIZER | SAMPLE_TIME[1:0] | BLANKING_TIME[1:0] | IDISS_TIME[1:0] | |||
R/W-1 | R/W-1 | R/W-1 | R/W-0 | R/W-1 | R/W-0 | R/W-1 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |||
---|---|---|---|---|---|---|---|
7 | BIDIR_INPUT | R/W | 1 |
The BIDIR_INPUT bit selects how the engine interprets data. 0: Unidirectional input mode Braking is automatically determined by the feedback conditions and is applied when required. Use of this mode also recovers an additional bit of vertical resolution. This mode should only be used for closed-loop operation. Examples:: 0% Input ? No output signal 50% Input ? Half-scale output signal 100% Input ? Full-scale output signal 1: Bidirectional input mode (default) This mode is compatible with traditional open-loop signaling and also works well with closed-loop mode. When operating closed-loop, braking is automatically determined by the feedback conditions and applied when required. When operating open-loop modes, braking is only applied when the input signal is less than 50%. Open-loop mode (ERM and LRA) examples: 0% Input ? Negative full-scale output signal (braking) 25% Input ? Negative half-scale output signal (braking) 50% Input ? No output signal 75% Input ? Positive half-scale output signal 100% Input ? Positive full-scale output signal Closed-loop mode (ERM and LRA) examples: 0% to 50% Input ? No output signal 50% Input ? No output signal 75% Input ? Half-scale output signal 100% Input ? Full-scale output signal |
|||
6 | BRAKE_STABILIZER | R/W | 1 |
When this bit is set, loop gain is reduced when braking is almost complete to improve loop stability |
|||
5-4 | SAMPLE_TIME[1:0] | R/W | 1 |
LRA auto-resonance sampling time (Advanced use only) 0: 150 µs 1: 200 µs 2: 250 µs 3: 300 µs |
|||
3-2 | BLANKING_TIME[1:0] | R/W | 2 |
Blanking time before the back-EMF AD makes a conversion. (Advanced use only) Blanking time for LRA has an additional 2 bits (BLANKING_TIME[3:2]) located in register 0x1F. Depending on the status of N_ERM_LRA the blanking time represents different values. N_ERM_LRA = 0 (ERM mode) 0: 45 µs 1: 75 µs 2: 150 µs 3: 225 µs N_ERM_LRA = 1(LRA mode) 0: 15 µs 1: 25 µs 2: 50 µs 3: 75 µs 4: 90 µs 5: 105 µs 6: 120 µs 7: 135 µs 8: 150 µs 9: 165 µs 10: 180 µs 11: 195 µs 12: 210 µs 13: 235 µs 14: 260 µs 15: 285 µs |
|||
1-0 | IDISS_TIME[1:0] | R/W | 2
|
Current dissipation time. This bit is the time allowed for the current to dissipate from the actuator between PWM cycles for flyback mitigation. (Advanced use only) the current dissipation time for LRA has an additional 2 bits (IDISS_TIME[3:2]) located in register 0x1F. Depending on the status of N_ERM_LRA the idiss time represents different values N_ERM_LRA = 0 (ERM mode) 0: 45 µs 1: 75 µs 2: 150 µs 3: 225 µs N_ERM_LRA = 1(LRA mode) 0: 15 µs 1: 25 µs 2: 50 µs 3: 75 µs 4: 90 µs 5: 105 µs 6: 120 µs 7: 135 µs 8: 150 µs 9: 165 µs 10: 180 µs 11: 195 µs 12: 210 µs 13: 235 µs 14: 260 µs 15: 285 µs |