JAJSFA8B October 2015 – April 2018 DRV2605L-Q1
PRODUCTION DATA.
The recommended trace width at the solder pins is 75 µm to 100 µm to prevent solder wicking onto wider PCB traces. Maintain this trace width until the pin pattern has escaped, then the trace width can be increased for improved current flow. The width and length of the 75-µm to 100-µm traces should be as symmetrical as possible around the device to provide even solder reflow on each of the pins.