JAJSFA8B October 2015 – April 2018 DRV2605L-Q1
PRODUCTION DATA.
The model of a non-moving actuator can be simplified as a resistor. If a resistor (with similar loading as an LRA, such as 25 O) is connected across the OUT+ and OUT– pins, and the DRV2605L-Q1 device is in LRA closed-loop mode, the output pins toggle at a default frequency calculated with Equation 1. In LRA open-loop mode the output pins toggle at the specified open-loop frequency.