JAJSF37D May 2014 – March 2018 DRV2605L
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ATH_MAX_INPUT[7:0] | |||||||
R/W-1 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | ||
---|---|---|---|---|---|---|
7-0 | ATH_MAX_INPUT[7:0] | R/W | 0xFF |
This bit sets the full-scale voltage level at the IN/TRIG pin for audio-to-vibe mode. ATH_MAX_INPUT Voltage (VPP) = ATH_MAX_INPUT[7:0] × 1.8 V / 255 |