JAJSF37D May 2014 – March 2018 DRV2605L
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
N_ERM_LRA | FB_BRAKE_FACTOR[2:0] | LOOP_GAIN[1:0] | BEMF_GAIN[1:0] | ||||
R/W-0 | R/W-0 | R/W-1 | R/W-1 | R/W-0 | R/W-1 | R/W-1 | R/W-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | ||
---|---|---|---|---|---|---|
7 | N_ERM_LRA | R/W | 0 |
This bit sets the DRV2605L device in ERM or LRA mode. This bit should be set prior to running auto calibration. 0: ERM Mode 1: LRA Mode |
||
6-4 | FB_BRAKE_FACTOR[2:0] | R/W | 3 |
This bit selects the feedback gain ratio between braking gain and driving gain. In general, adding additional feedback gain while braking is desirable so that the actuator brakes as quickly as possible. Large ratios provide less-stable operation than lower ones. The advanced user can select to optimize this register. Otherwise, the default value should provide good performance for most actuators. This value should be set prior to running auto calibration.
0: 1x 1: 2x 2: 3x 3: 4x 4: 6x 5: 8x 6: 16x 7: Braking disabled |
||
3-2 | LOOP_GAIN[1:0] | R/W | 1 |
This bit selects a loop gain for the feedback control. The LOOP_GAIN[1:0] bit sets how fast the loop attempts to make the back-EMF (and thus motor velocity) match the input signal level. Higher loop-gain (faster settling) options provide less-stable operation than lower loop gain (slower settling). The advanced user can select to optimize this register. Otherwise, the default value should provide good performance for most actuators. This value should be set prior to running auto calibration.
0: Low 1: Medium (default) 2: High 3: Very High |
||
1-0 | BEMF_GAIN[1:0] | R/W | 2 |
This bit sets the analog gain of the back-EMF amplifier. This value is interpreted differently between ERM mode and LRA mode. Auto calibration automatically populates the BEMF_GAIN bit with the most appropriate value for the actuator.
ERM Mode 0: 0.255x 1: 0.7875x 2: 1.365x (default) 3: 3.0x LRA Mode 0: 3.75x 1: 7.5x 2: 15x (default) 3: 22.5x |