JAJSF37D May 2014 – March 2018 DRV2605L
PRODUCTION DATA.
The DRV2605L device has an internal regulator that powers a portion of the system. If a short occurs at the output of the REG pin, an internal overcurrent protection circuit is enabled and limits the current.
During a REG short, the device is not functional. When the short is removed, the DRV2605L device automatically resets to default conditions.