JAJSPK9 January 2023 DRV2901
PRODUCTION DATA
The DRV2901 has a two-level temperature-protection system that asserts an active-low warning signal ( OTW) when the device junction temperature exceeds 125°C (nominal) and, if the device junction temperature exceeds 155°C (nominal), the device is put into thermal shutdown, resulting in all half-bridge outputs being set in the high-impedance (Hi-Z) state and SD being asserted low. OTE is latched in this case and RESET_AB must be asserted low.