JAJSPK9 January 2023 DRV2901
PRODUCTION DATA
VDD to AGND | –0.3 V to 13.2 V |
GVDD_X to AGND | –0.3 V to 13.2 V |
PVDD_X to GND_X (2) | –0.3 V to 71 V |
OUT_X to GND_X (2) | –0.3 V to 71V |
BST_X to GND_X (2) | –0.3 V to 79.7 V |
VREG to AGND | –0.3 V to 4.2 V |
GND_X to GND | –0.3 V to 0.3 V |
GND_X to AGND | –0.3 V to 0.3 V |
GND to AGND | –0.3 V to 0.3 V |
PWM_X, OC_ADJ, M1, M2, M3 to AGND | –0.3 V to 4.2 V |
RESET_X, SD, OTW to AGND | –0.3 V to 7 V |
Maximum continuous sink current ( SD, OTW) | 9 mA |
Maximum operating junction temperature range, TJ | 0°C to 125°C |
Storage temperature | –40°C to 125°C |
Lead temperature, 1,6 mm (1/16 inch) from case for 10 seconds | 260°C |
Minimum pulse duration, low | 50 ns |